目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DryLin® W-Guide rail, single - Round stainless steel
igus
DryLin®
W - Flexible Linear Guide System
Individual parts
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/w_gestaltungsspielraum/einzelteile/v4a_schiene_einzeln.prj},{NB=WS-16-ES-FG(160)},{ARTNR=WS-16-ES-FG},{INFO=INFO},{L=160},{PG=WJUM-01-16-ES-FG},{DA=16},{LMAX=3000},{A=27},{H=12.0},{H1=4.5},{H2=14},{G1=33.0},{G2=19.0},{A1=25.0},{Q1=32.0},{Q2=28},{C4=120},{C5MIN=20},{C5MAX=79.5},{C6MIN=20},{C6MAX=79.5},{K1=M8},{IY=3217},{IZ=3217},{WBY=402},{WBZ=402},{MASS=2.220},{LX=40},{X=2.0},{CHF1=0.0},{CHF2=0.2},{VER=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
DA
Diameter
[mm]
LMAX
Length max.
[mm]
A
Width
[mm]
H
Height
[mm]
H1
Height
[mm]
H2
Height
[mm]
G1
Height
[mm]
G2
Height
[mm]
A1
Width
[mm]
Q1
Width
[mm]
Q2
Height
[mm]
C4
Length
[mm]
C5MIN
Length
[mm]
C5MAX
Length
[mm]
C5
Length
[mm]
C6MIN
Length
[mm]
C6MAX
Length
[mm]
C6
Length
[mm]
K1
for Screw DIN 912
ⁿ/ₐ
IY
[mm^4]
IZ
[mm^4]
WBY
[mm^3]
WBZ
[mm^3]
WS-10-ES-FG
WS-10-ES-FG
0.139
10
3000
27
5.5
5.5
9
27.0
17.0
16.5
0.0
0
120
20
79.5
20.0
20
79.5
20.0
M6
491
491
98
98
WS-16-ES-FG
WS-16-ES-FG
0.355
16
3000
27
12.0
4.5
14
33.0
19.0
25.0
32.0
28
120
20
79.5
20.0
20
79.5
20.0
M8
3217
3217
402
402
WS-20-ES-FG
WS-20-ES-FG
0.539
20
3000
27
16.0
8.0
20
38.0
21.0
30.0
37.0
37
120
20
79.5
20.0
20
79.5
20.0
M8
7854
7854
785
785
WS-25-ES
WS-25-ES
1.042
25
3000
32
20.0
9.0
25
46.5
25.5
37.5
45.5
46
150
25
99.5
25.0
25
99.5
25.0
M10
19175
19175
1534
1534
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表