目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
R350SRI-01 - Lead screw nuts
igus
DryLin®
Trapezoidal
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/trapezgewindemutter/r350sri_01.prj},{NB=R350SRI-01-1/2-10},{ARTNR=R350SRI-01-1/2-10},{INFO=INFO},{TR=1/2-10},{D1=1/2},{D11=0.500},{P=10.0},{D2=1.000},{B1=1.000},{FT=456},{F=1824}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
TR
Thread D1 x P
ⁿ/ₐ
D1
Diameter
[Inch]
D2
Diameter
[Inch]
B1
Length
[Inch]
FT
Effective supporting surface
[mm2]
F
Max. stat. F axial
[N]
R350SRI-01-1/4-16
R350SRI-01-1/4-16
1/4-16
1/4
0.625
0.500
111
444
R350SRI-01-3/8-20
R350SRI-01-3/8-20
3/8-20
3/8
0.875
0.750
266
1064
R350SRII-01-3/8-12
R350SRII-01-3/8-12
3/8-12
3/8
0.875
0.750
253
1012
R350SRI-01-3/8-10
R350SRI-01-3/8-10
3/8-10
3/8
0.875
0.750
246
984
R350SRI-01-1/2-10
R350SRI-01-1/2-10
1/2-10
1/2
1.000
1.000
456
1824
R350SRI-01-5/8-8
R350SRI-01-5/8-8
5/8-8
5/8
1.375
1.000
570
2280
R350SRI-01-3/4-10
R350SRI-01-3/4-10
3/4-10
3/4
1.500
1.380
975
3900
R350SRI-01-3/4-6
R350SRI-01-3/4-6
3/4-6
3/4
1.500
1.380
929
3716
R350SRI-01-1-10
R350SRI-01-1-10
1-10
1
2.000
2.000
1925
7700
R350SRI-01-1-5
R350SRI-01-1-5
1-5
1
2.000
2.000
1824
7296
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表