目錄: igus
Created: 19.03.2013
產品目錄的特殊屬性:
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
igus
DryLin® SLT - Lead screw driven linear axes with reduced installation height
igus
DryLin®
Drive
Powered by
CAD模型選擇
{igus/drylin_lineargleitlager/antriebstechnik/slt_bb_asmtab.prj},{NB=SLT-BB-0412-ER-S0015RG-200-(100)},{ARTNR1=SLT-BB-0412},{INFO=INFO},{HUB=200},{SP=100},{ASP=R},{T=S0015RG},{MHUB=300},{FA=100},{FR=200},{DR=1000},{GS=1.5},{A=45},{AL=38},{H=20},{E1=15},{E2=20},{E3=30},{L=78},{L2=15},{D2=0},{HA=10},{SG=M3x7},{TK=6.5},{KTT=6},{TG=M3},{F=2.2},{LB=5.0},{LT=20.0},{D=13},{AS=11.0},{VER=1.000},{PPATH=assemblies/slt_bb_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
CNSMASSEXACT
Weight
[kg]
MHUB
Maximum stroke length
[mm]
ZGEW
Additional weight (per 100mm)
[kg]
FA
Max. static load-bearing capacity axial
[N]
FR
Max. static load-bearing capacity radial
[N]
DR
max. rpm
[1/min.]
GS
max. speed
[m/min.]
A
Width
[mm]
AL
Length
[mm]
H
Height
[mm]
E1
Width
[mm]
E2
Width
[mm]
E3
Width
[mm]
L
Length
[mm]
L2
Length
[mm]
D2
Diameter
ⁿ/ₐ
HA
Height
[mm]
SG
Thread
ⁿ/ₐ
TK
Length
[mm]
TG
Thread
ⁿ/ₐ
F
Height
[mm]
LB
Length
[mm]
LT
Diameter
[mm]
D
Diameter
[mm]
AS
Diameter
[mm]
SLT-BB-0412-ER-S0015RG-20...
SLT-BB-0412-ER-S0015RG-20...
0.270
300
0.06
100
200
1000
1.5
45
38
20
15
20
30
78
15
0
10
M3x7
6.5
M3
2.2
5.0
20.0
13
11.0
SLT-BB-0415-ER-S0030RG-20...
SLT-BB-0415-ER-S0030RG-20...
0.640
600
0.12
200
400
1000
3.0
58
45
30
19
25
35
89
17
12
15
M3x13
8.0
M5x15
2.8
6.5
22.0
17
16.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表