目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
E43312 - Einbauadapter
ifm electronic
Accessories
400_020
400_020_020
Powered by
CAD模型選擇
{ifm_electronic/400/400_020/400_020_020/e43312.prj},{NB=E43312},{BN=E43312},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/c1/09/pc_e43312xx_01.png},{PRODUKTFOTO=../../../_pool_/c1/09/pc_e43312xx_01.png},{DESCRIPTIONSHORT=E43312: Prozessadapter Tri-Clamp; Sensorikanschluss G 1/2 Dichtkonus; Prozessans},{DESCLONG=Prozessadapter Tri-Clamp; Sensorikanschluss G 1/2 Dichtkonus; Prozessanschluss Clamp DN50 (2\"); 1.4435 (Edelstahl / 316L); Druckfestigkeit 16 bar; Zulassung 3-A; EC1935/2004; EHEDG; FDA; FCM; CRN},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=ADAPT G1/2-CLAMP (2\") 3A},{ERPGRSUPPLIER=F4},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
E43312
E43312: Prozessadapter Tr...
Prozessadapter Tri-Clamp;...
E43312
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表