目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
EVW039 - Verbindungskabel
ifm electronic
Connection technology
280_010
280_010_020
280_010_020_010
Powered by
CAD模型選擇
{ifm_electronic/280/280_010/280_010_020/280_010_020_010/evw039.prj},{NB=EVW039},{BN=EVW039},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/30/f3/pc_evw038aa_01.png},{PRODUKTFOTO=../../../_pool_/30/f3/pc_evw038aa_01.png},{DESCRIPTIONSHORT=EVW039: Verbindungskabel; PNP; 2 m; PUR; IP 65; IP 67; IP 68; IP 69K; Silikonfre},{DESCLONG=Verbindungskabel; PNP; 2 m; PUR; IP 65; IP 67; IP 68; IP 69K; Silikonfrei ja; Halogenfrei ja; Vergoldete Kontakte ja},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=VDOAH043SCS0002T04STGH040SCS},{ERPGRSUPPLIER=L1},{DELTIME=10.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/EVW039}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
EVW039
EVW039: Verbindungskabel;...
Verbindungskabel; PNP; 2 ...
EVW039
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表