目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
SA4120 - Luftstromsensoren
ifm electronic
Sensors
200_020
200_020_030
200_020_030_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_030/200_020_030_001/sa4120.prj},{NB=SA4120},{BN=SA4120},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{SIZE=100},{PREVIEW=../../../_pool_/17/51/pc_sa4120aa_01.png},{PRODUKTFOTO=../../../_pool_/17/51/pc_sa4120aa_01.png},{DESCRIPTIONSHORT=SA4120: Strömungssensor; PNP/NPN; Schaltsignal; Analogsignal; Frequenzsignal; IO},{DESCLONG=Strömungssensor; PNP/NPN; Schaltsignal; Analogsignal; Frequenzsignal; IO-Link; Mediumtemperatur -20...100 °C; Druckfestigkeit 50 bar; Klemmadaption Ø 8 mm; Steckverbindung},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=SAEXXXXBFRKG/US-100},{ERPGRSUPPLIER=G4},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
SA4120
SA4120: Strömungssensor; ...
Strömungssensor; PNP/NPN;...
SA4120
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表