目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
PE2599 - Bauform PN / PE mit digitaler Anzeige
ifm electronic
Sensors
200_020
200_020_010
200_020_010_010
Powered by
CAD模型選擇
{ifm_electronic/200/200_020/200_020_010/200_020_010_010/pe2599.prj},{NB=PE2599},{BN=PE2599},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/b6/48/pc_pe2599ba_01.png},{PRODUKTFOTO=../../../_pool_/b6/48/pc_pe2599ba_01.png},{DESCRIPTIONSHORT=PE2599: Elektronischer Drucksensor; -1...1 bar; -1000...1000 mbar; -14,5...14,5 },{DESCLONG=Elektronischer Drucksensor; -1...1 bar; -1000...1000 mbar; -14,5...14,5 psi; -100...100 kpa; G 1/4 Außengewinde; Schaltsignal; Analogsignal; IO-Link; 4...20; (skalierbar 1:5) mA; 0...10; (skalierbar 1:5) V; Steckverbindung; -25...80 °C; IP 65; IP 67; Relativdruck},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=PE-1-1BREG14-MFRKG/US/ /E},{ERPGRSUPPLIER=H3},{DELTIME=2.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
PE2599
PE2599: Elektronischer Dr...
Elektronischer Drucksenso...
PE2599
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表