目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
IN5304 - Sensoren für Schwenkantriebe
ifm electronic
Sensors
200_010
200_010_060
200_010_060_020
Powered by
CAD模型選擇
{ifm_electronic/200/200_010/200_010_060/200_010_060_020/in5304.prj},{NB=IN5304},{BN=IN5304},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/5c/28/pc_in0100af_01.png},{PRODUKTFOTO=../../../_pool_/5c/28/pc_in0100af_01.png},{DESCRIPTIONSHORT=IN5304: Induktiver Sensor; 40 x 26 x 26 mm; Schaltabstand 4 mm nicht bündig einb},{DESCLONG=Induktiver Sensor; 40 x 26 x 26 mm; Schaltabstand 4 mm nicht bündig einbaubar; 2 x Schließer; DC; PNP; 6 m PVC-Kabel; IP 67; 3-Leiter; Umgebungstemperatur -25...80 °C; Schaltfrequenz 1300 Hz},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=IND3004DBPKG/6M},{ERPGRSUPPLIER=P1},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
IN5304
IN5304: Induktiver Sensor...
Induktiver Sensor; 40 x 2...
IN5304
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表