目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
UIT511 - IO-Link - Ultraschallsensoren
ifm electronic
Sensors
200_010
200_010_050
200_010_050_040
Powered by
CAD模型選擇
{ifm_electronic/200/200_010/200_010_050/200_010_050_040/uit511.prj},{NB=UIT511},{BN=UIT511},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/bb/03/pc_uit511aa_01.png},{PRODUKTFOTO=../../../_pool_/bb/03/pc_uit511aa_01.png},{DESCRIPTIONSHORT=UIT511: Ultraschallreflextaster; M30 x 1,5 / L = 103 mm; Schaltabstand 250...350},{DESCLONG=Ultraschallreflextaster; M30 x 1,5 / L = 103 mm; Schaltabstand 250...3500; (Target: 200 x 200 mm); Schließer / Öffner; (parametrierbar); analog; DC; NPN; M12 Steckverbindung; IP 67; Umgebungstemperatur -20...70 °C},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=UIA03500F2KG/US},{ERPGRSUPPLIER=T1},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
UIT511
UIT511: Ultraschallreflex...
Ultraschallreflextaster; ...
UIT511
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表