目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
IA5082 - Alle induktiven Sensoren
ifm electronic
Sensors
200_010
200_010_010
200_010_010_130
Powered by
CAD模型選擇
{ifm_electronic/200/200_010/200_010_010/200_010_010_130/ia5082.prj},{NB=IA5082},{BN=IA5082},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/d1/54/pc_ia0004ah_01.png},{PRODUKTFOTO=../../../_pool_/d1/54/pc_ia0004ah_01.png},{DESCRIPTIONSHORT=IA5082: Induktiver Sensor; Ø 20 / L = 77 mm; Schaltabstand 10 mm nicht bündig ei},{DESCLONG=Induktiver Sensor; Ø 20 / L = 77 mm; Schaltabstand 10 mm nicht bündig einbaubar; Schließer; DC; PNP; 2 m PVC-Kabel; IP 67; 3-Leiter; Umgebungstemperatur -25...80 °C; Schaltfrequenz 300 Hz},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=IA-3010-BPKG},{ERPGRSUPPLIER=A1},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
IA5082
IA5082: Induktiver Sensor...
Induktiver Sensor; Ø 20 /...
IA5082
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表