目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
IS5001 - Sensoren für beengte Einbauverhältnisse
ifm electronic
Sensors
200_010
200_010_010
200_010_010_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_010/200_010_010/200_010_010_001/is5001.prj},{NB=IS5001},{BN=IS5001},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/a8/0d/pc_is0003af_01.png},{PRODUKTFOTO=../../../_pool_/a8/0d/pc_is0003af_01.png},{DESCRIPTIONSHORT=IS5001: Induktiver Sensor; 28 x 10 x 16 mm; Schaltabstand 2 mm bündig einbaubar;},{DESCLONG=Induktiver Sensor; 28 x 10 x 16 mm; Schaltabstand 2 mm bündig einbaubar; Schließer; DC; PNP; 2 m PVC-Kabel; IP 67; 3-Leiter; Umgebungstemperatur -25...80 °C; Schaltfrequenz 800 Hz},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=IS-3002-BPKG},{ERPGRSUPPLIER=A1},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
IS5001
IS5001: Induktiver Sensor...
Induktiver Sensor; 28 x 1...
IS5001
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表