目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
IIR212 - Einsatz im Schweißbereich
ifm electronic
Sensors
200_010
200_010_010
200_010_010_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_010/200_010_010/200_010_010_001/iir212.prj},{NB=IIR212},{BN=IIR212},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/95/16/pc_iir212aa_01.png},{PRODUKTFOTO=../../../_pool_/95/16/pc_iir212aa_01.png},{DESCRIPTIONSHORT=IIR212: Induktiver Sensor; M30 x 1,5 / L = 45 mm; Schaltabstand 15 mm bündig ein},{DESCLONG=Induktiver Sensor; M30 x 1,5 / L = 45 mm; Schaltabstand 15 mm bündig einbaubar; Schließer; DC; PNP; 2 m PUR-Kabel; IP 65; IP 66; IP 67; IP 68; IP 69K; 3-Leiter; Umgebungstemperatur -40...85 °C; Schaltfrequenz 2 Hz},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=IIB3015BBPKG/AM/SC/2M/PUR},{ERPGRSUPPLIER=A2},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
IIR212
IIR212: Induktiver Sensor...
Induktiver Sensor; M30 x ...
IIR212
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表