目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
IGM205 - Einsatz in mobilen Arbeitsmaschinen
ifm electronic
Sensors
200_010
200_010_010
200_010_010_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_010/200_010_010/200_010_010_001/igm205.prj},{NB=IGM205},{BN=IGM205},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/c1/c9/pc_igm208ab_01.png},{PRODUKTFOTO=../../../_pool_/c1/c9/pc_igm208ab_01.png},{DESCRIPTIONSHORT=IGM205: Induktiver Sensor; M18 x 1 / L = 70 mm; Schaltabstand 12 mm nicht bündig},{DESCLONG=Induktiver Sensor; M18 x 1 / L = 70 mm; Schaltabstand 12 mm nicht bündig einbaubar; Schließer; DC; PNP; M12 Steckverbindung; IP 67; IP 69K; 3-Leiter; Umgebungstemperatur -40...85 °C; Schaltfrequenz 200 Hz},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=IGK3012-BPKG/M/60V/US-104-DPS},{ERPGRSUPPLIER=A2},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
IGM205
IGM205: Induktiver Sensor...
Induktiver Sensor; M18 x ...
IGM205
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表