目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
IG5400 - Alle induktiven Sensoren
ifm electronic
Sensors
200_010
200_010_010
200_010_010_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_010/200_010_010/200_010_010_001/ig5400.prj},{NB=IG5400},{BN=IG5400},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/2b/0c/pc_ig0005ah_01.png},{PRODUKTFOTO=../../../_pool_/2b/0c/pc_ig0005ah_01.png},{DESCRIPTIONSHORT=IG5400: Induktiver Sensor; M18 x 1 / L = 80 mm; Schaltabstand 5 mm bündig einbau},{DESCLONG=Induktiver Sensor; M18 x 1 / L = 80 mm; Schaltabstand 5 mm bündig einbaubar; Öffner; DC; PNP; 2 m PVC-Kabel; IP 67; 3-Leiter; Umgebungstemperatur -25...80 °C; Schaltfrequenz 500 Hz},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=IG-3005-APKG},{ERPGRSUPPLIER=A1},{DELTIME=10.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
IG5400
IG5400: Induktiver Sensor...
Induktiver Sensor; M18 x ...
IG5400
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表