目錄: ifm electronic
Created: 17.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ifm electronic
I7R214 - Ring- und Schlauchsensoren
ifm electronic
Sensors
200_010
200_010_010
200_010_010_001
Powered by
CAD模型選擇
{ifm_electronic/200/200_010/200_010_010/200_010_010_001/i7r214.prj},{NB=I7R214},{BN=I7R214},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{PREVIEW=../../../_pool_/c7/68/pc_i7r213xx_01.png},{PRODUKTFOTO=../../../_pool_/c7/68/pc_i7r213xx_01.png},{DESCRIPTIONSHORT=I7R214: Ringsensor; 60 x 35 x 20 mm; Schließer / Öffner; (wählbar); DC; NPN; M1},{DESCLONG=Ringsensor; 60 x 35 x 20 mm; Schließer / Öffner; (wählbar); DC; NPN; M12 Steckverbindung; IP 67; 3-Leiter; Umgebungstemperatur -25...70 °C},{MANUNAME=ifm electronic gmbh},{DATASHEET=DATASHEET},{MANUTYPEDESC=I7R3025-FNKG/US-100-INF},{ERPGRSUPPLIER=A2},{DELTIME=2.0},{ARTICLE_STATUS=false},{ORDERUNIT=PCE},{CONTENTUNIT=},{DATASHEET_DEU=https://www.ifm.com/de/de/product/I7R214}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
DESCRIPTIONSHORT
Kurzbeschreibung
ⁿ/ₐ
DESCLONG
Langbeschreibung
ⁿ/ₐ
BN
Bestellnummer
ⁿ/ₐ
MANUNAME
Name des Herstellers
ⁿ/ₐ
I7R214
I7R214: Ringsensor; 60 x ...
Ringsensor; 60 x 35 x 20 ...
I7R214
ifm electronic gmbh
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表