目錄: IAI
Created: 21.11.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
IAI
ICSA3(ICSPA3)-G1JHS1
IAI
Integrated Combination System
ICSA3(ICSPA3) Series
Gantry Systems + Z axis Slider Mounted
Powered by
CAD模型選擇
{iai/integrated_combination_systems/icsa3_icspa3_series/gantry_systems_z_axis_slider_mounted/g1jhs1_asmtab.prj},{NB=ICSA3-G1JHS1M-I-1M-10001111-5001111-100111T113CTSC1(000)},{MOT=80},{XTYPE=1},{COM=1},{LBS=1},{VERS=1},{OPTBRAKEZ=2},{XYZ=1.000},{FC=1},{QWE=13},{GUIDE=4},{SERIES1=ICSA3-G1JHS1},{P=Standard},{OPTIBRAKEZ=Yes},{OPTBRAKEX=1,'No',2,'Yes'},{SERIESX=ISA-LXUWX-400},{SERIESY=ISA-MXM-200},{SERIESZ=ISA-SZM},{CB=50 x 79 x 220},{CBY=50 x 64 x 110},{BRACKET=J},{BRACKETZ=O},{ENTYPE=I},{ZT=M},{SX=1000},{OPTIBRAKEX=1.000},{OPTAQX=},{OPTLS=1},{OPTCS=1},{XHOME=1},{OPTGBX=},{POSX=0},{SY=500},{OPTIBRAKEY=1.000},{OPTAQY=},{OPTLSY=1},{OPTCSY=1},{YHOME=1},{OPTGBY=},{POSY=0},{SZ=100},{OPTAQZ=},{OPTLSZ=1},{OPTCSZ=1},{ZHOME=1},{OPTGBZ=},{POSZ=0},{CONT=T1},{CTYPE=1.000},{LTC=3.000},{CAM=CT},{CAMZ=SC},{OPTREV=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
SERIES
Series-Type
ⁿ/ₐ
P
Precision
ⁿ/ₐ
OPTIBRAKEZ
Z axis option : Brake
ⁿ/ₐ
ICSA3-G1JHS1M-I-1000-500-...
ICSA3-G1JHS1M-I-1000-500-...
ICSA3-G1JHS1M
Standard
Yes
ICSPA3-G1JHS1M-I-1000-500...
ICSPA3-G1JHS1M-I-1000-500...
ICSPA3-G1JHS1M
High-Precision
Yes
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表