O-Rings - Shaft type fitting
HUTCHINSON - Le Joint Français
O-Rings
Powered by
CAD模型選擇
{hutchinson_oring/oring/oring_piston.prj},{NB=hutchinson_ljf_piston_196801},{D1=800.00},{D2=10.00},{NORM=-},{COMPOUND=PB 701},{PARTNUMBER=196801},{DA=Recommended},{TGA=},{A=817.60}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D1
Inside ø D1
[mm]
D2
cross-section ø d2
[mm]
NORM
Dimensionnal standards
ⁿ/ₐ
COMPOUND
Compound
ⁿ/ₐ
PARTNUMBER
LJF part number
ⁿ/ₐ
DA
Dynamic Fitting
ⁿ/ₐ
TGA
Two-parts groove assembly
ⁿ/ₐ
G
Groove Depth
[mm]
D
Groove Width
[mm]
B
Groove diameter
[mm]
HUTCHINSON LJF - 100100 (...
0.74
1.00
BS1806-001 / MS28775-001 ...
PC 851
100100
Recommended
Required
0.78
1.40
0.78
HUTCHINSON LJF - 101203 (...
1.07
1.27
BS1806-002 / MS28775-002 ...
PC 851
101203
Recommended
Required
1.00
1.73
1.11
HUTCHINSON LJF - 101100 (...
1.15
1.00
R000
PC 851
101100
Recommended
Required
0.78
1.40
1.19
HUTCHINSON LJF - 101213 (...
1.25
1.25
-
PC 851
101213
Recommended
Required
0.98
1.70
1.29
HUTCHINSON LJF - 101218 (...
1.40
1.25
-
PC 851
101218
Recommended
Required
0.98
1.70
1.44
HUTCHINSON LJF - 101300 (...
1.42
1.52
BS1806-003 / MS28775-003 ...
PC 851
101300
Recommended
Required
1.20
2.12
1.49
HUTCHINSON LJF - 101223 (...
1.60
1.25
-
PC 851
101223
Recommended
Required
0.98
1.70
1.64
HUTCHINSON LJF - 101400 (...
1.60
1.60
-
PC 851
101400
Recommended
Required
1.26
2.20
1.67
HUTCHINSON LJF - 101405 (...
1.78
1.78
BS1806-004 / MS28775-004 ...
PC 851
101405
Recommended
Required
1.41
2.40
1.84
HUTCHINSON LJF - 101105 (...
1.80
1.00
-
PC 851
101105
Recommended
Required
0.78
1.40
1.84
HUTCHINSON LJF - 101228 (...
1.80
1.25
-
PC 851
101228
Recommended
Required
0.98
1.70
1.84
HUTCHINSON LJF - 101305 (...
1.80
1.50
-
PC 851
101305
Recommended
Required
1.18
2.10
1.84
HUTCHINSON LJF - 101710 (...
1.90
2.55
-
PC 851
101710
Recommended
Required
2.04
3.48
2.10
HUTCHINSON LJF - 102200 (...
2.00
1.25
-
PC 851
102200
Recommended
Required
0.98
1.70
2.04
HUTCHINSON LJF - 102400 (...
2.00
1.60
-
PC 851
102400
Recommended
Required
1.26
2.20
2.07
HUTCHINSON LJF - 102746 (...
2.06
2.62
BS1806-103 / AS568-103
PC 851
102746
Recommended
Required
2.10
3.60
2.26
HUTCHINSON LJF - 102146 (...
2.20
1.00
-
PC 851
102146
Recommended
Required
0.78
1.40
2.24
HUTCHINSON LJF - 102403 (...
2.20
1.60
R00
PC 851
102403
Recommended
Required
1.26
2.20
2.27
HUTCHINSON LJF - 102413 (...
2.40
1.90
R0
PC 851
102413
Recommended
Required
1.51
2.60
2.46
HUTCHINSON LJF - 102210 (...
2.50
1.25
-
PC 851
102210
Recommended
Required
0.98
1.70
2.54
HUTCHINSON LJF - 102418 (...
2.50
1.60
-
PC 851
102418
Recommended
Required
1.26
2.20
2.57
HUTCHINSON LJF - 102423 (...
2.57
1.78
BS1806-005 / MS28775-005 ...
PC 851
102423
Recommended
Required
1.41
2.40
2.63
HUTCHINSON LJF - 102100 (...
2.60
1.00
R1
PC 851
102100
Recommended
0.78
1.40
2.64
HUTCHINSON LJF - 102428 (...
2.60
1.90
-
PC 851
102428
Recommended
Required
1.51
2.60
2.66
HUTCHINSON LJF - 102433 (...
2.75
1.60
R1 BIS
PC 851
102433
Recommended
Required
1.26
2.20
2.82
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Free O-Rings
HUTCHINSON - Le Joint Français
27.06.2018
O-Rings - Bore type fitting
HUTCHINSON - Le Joint Français
27.06.2018
O-Rings - In cover type assembly, internal pressure
HUTCHINSON - Le Joint Français
27.06.2018
O-Rings - In cover type assembly, external pressure
HUTCHINSON - Le Joint Français
27.06.2018
O-Ring Static Application (External) - Basic Seals
Trelleborg
01.02.2018
HOEMF, HOEMFG - Flexible Hoses -Medium Pressure-
Misumi
15.07.2021
Modèle E2/VI - Joint torique - Elastomère fluore FPM
MICHAUD CHAILLY - Direct Transmission
28.04.2023
O-Ring Axial Static Application - Basic Seals
Trelleborg
21.07.2023
23900 - O-rings
norelem
30.05.2024
Bonded Seals
HUTCHINSON - Le Joint Français
27.06.2018
OR - O-Ring
Freudenberg - Freudenberg Sealing Technologies
17.11.2023
X-Rings
HUTCHINSON - Le Joint Français
27.06.2018
O-Ring Static Application External Sealing (Piston) - Basic Seals
Trelleborg
21.07.2023
O-Ring gasket-EPDM for unions black
Bänninger
31.01.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表