Flange, Aluminium acc. to EN 485, EN AW 5754, slip-on, Typ01, PN10/16/40, sim. to EN 1092-1
Huelsen
Flanges
Flanges Aluminium
Powered by
CAD模型選擇
{huelsen/4_flansche/1_aluminium/flansch_v_362.prj},{NB=3620061016519},{ARTNR=3620061016519},{B1=61.5},{D=165},{C1=19},{K=125},{L=18},{SA=4},{SG=M 16},{AUS=Typ 01},{DN1=50},{GEW=0.889},{PG=Flansche},{PUG=Flansche glatt, zum Schweissen},{NORM=i.A. EN 1092-1},{WERK1=Aluminium},{WERK2=EN 485},{WERK3=EN AW 5754},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTNR
Part number
ⁿ/ₐ
DN
NB
[mm]
B1
Inside Ø
[mm]
D
Outside Ø
[mm]
C1
Height
[mm]
K
Hole Circle Ø
[mm]
L
Hole Ø
[mm]
SA
Bolt Number [Piece]
ⁿ/ₐ
SG
Bolt Size
[mm]
AUS
Version
ⁿ/ₐ
GEW
Theoretical Weight [kg/Piece]
ⁿ/ₐ
BEZ
Article Indication
ⁿ/ₐ
PG
Product Group
ⁿ/ₐ
PUG
Product Sub-group
ⁿ/ₐ
NORM
Standard
ⁿ/ₐ
WERK
Primary Material
ⁿ/ₐ
3620018009014
3620018009014
10
18.0
90
14
60
14
4
M 12
Type 01
0.171
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620022009514
3620022009514
15
22.0
95
14
65
14
4
M 12
Type 01
0.171
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620027010516
3620027010516
20
27.5
105
16
75
14
4
M 12
Type 01
0.342
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620034011516
3620034011516
25
34.5
115
16
85
14
4
M 12
Type 01
0.342
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620043014018
3620043014018
32
43.5
140
18
100
18
4
M 16
Type 01
0.684
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620049015018
3620049015018
40
49.5
150
18
110
18
4
M 16
Type 01
0.684
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620061016519
3620061016519
50
61.5
165
19
125
18
4
M 16
Type 01
0.889
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620077018520
3620077018520
65
77.5
185
20
145
18
8
M 16
Type 01
1.026
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620090020020
3620090020020
80
90.5
200
20
160
18
8
M 16
Type 01
1.197
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620116022022
3620116022022
100
116.0
220
22
180
18
8
M 16
Type 01
1.539
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620141025022
3620141025022
125
141.5
250
22
210
18
8
M 16
Type 01
1.881
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620170028524
3620170028524
150
170.5
285
24
240
22
8
M 20
Type 01
2.394
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620221034024
3620221034024
200
221.5
340
24
295
22
8
M 20
Type 01
3.249
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620276039526
3620276039526
250
276.5
395
26
350
22
12
M 20
Type 01
4.104
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
3620327044526
3620327044526
300
327.5
445
26
400
22
12
M 20
Type 01
4.617
Flange, Aluminium acc. to...
Flanges
Flanges slip-on, to weldi...
sim. to EN 1092-1
Aluminium, EN 485, EN AW ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表