目錄: Hub City
Created: 18.12.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hub City
Universal Mounting Spacer - Worm Gear Accessories
Hub City
Worm Gear Drives
Accessories
Powered by
CAD模型選擇
{hubcityinc/worm_gear_drives/accessories/universal_mounting_spacer.prj},{NB=0223-07625},{PN=0223-07625},{MN=130},{RATIO=N/A},{STYLE=N/A},{GT=N/A},{FS=N/A},{OD=N/A},{DESCRIPTION=130 Spacer, Universal MTG Height},{PT=Right Angle},{PL=PowerCube Worm Gear Drive},{IT=N/A},{ID=N/A},{OT=N/A},{WTL=1.0},{CD=1.334},{D1=1 23/32},{D2=1 9/16},{THK=0.14950},{H1=3.00000},{H2=2.0000},{H3=1.0000},{HS=0.3800},{L1=3.88000},{L2=3.2500},{L3=2.26000},{R=0.2500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
PN
Part No.
ⁿ/ₐ
MN
Model Number
ⁿ/ₐ
RATIO
Ratio
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
GT
Gear Type
ⁿ/ₐ
FS
Frame Size
ⁿ/ₐ
OD
Output Diameter
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
PT
Product Type
ⁿ/ₐ
PL
Product Line
ⁿ/ₐ
IT
Input Type
ⁿ/ₐ
ID
Input Diameter
ⁿ/ₐ
OT
Output Type
ⁿ/ₐ
WTL
Shipping Wt. Lbs.
ⁿ/ₐ
CD
C.D.
[Inch]
D1
D (With Spacer)
[Inch]
D2
D (Without Spacer)
[Inch]
0223-07625
0223-07625
130
N/A
N/A
N/A
N/A
N/A
130 Spacer, Universal MTG...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
1.0
1.334
1 23/32
1 9/16
0223-07626
0223-07626
180
N/A
N/A
N/A
N/A
N/A
180 Spacer, Universal MTG...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
1.3
1.751
2 1/16
1 7/8
0223-07627
0223-07627
320
N/A
N/A
N/A
N/A
N/A
320 Spacer, Universal MTG...
Right Angle
PowerCube Worm Gear Drive
N/A
N/A
N/A
3.5
3.251
3 1/2
3 1/4
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表