目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CHAR - Spring hinges, screw fixing - Automatic closing
HPC
Conveyor and assembly parts
Housing accessories
Hinges
Spring tensioner
Powered by
CAD模型選擇
{hpc/v5/housing_accessories/hinges/spring/char.prj},{NB=hpc_CHAR6755-L-AG_Incolore_0},{CPL1=0.35},{CPL2=0.24},{CPL3=0.12},{RST=Ouvrant},{ROT=0},{ADT=Incolore},{M=110},{INFO=INFO},{X=1},{PPATH=char_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Part number
ⁿ/ₐ
CPL1
Torque at 0°
[°]
CPL2
Torque at 90°
[°]
CPL3
Torque at 180°
[°]
RST
Spring
ⁿ/ₐ
M
Weight
[g]
HPC - CHAR6755-L-AG
CHAR6755-L-AG
0.35
0.24
0.12
Opening
110
HPC - CHAR6755-H-AG
CHAR6755-H-AG
1.30
1.10
0.90
Opening
110
HPC - CHAR6755-H-AG-F
CHAR6755-H-AG-F
1.30
1.10
0.90
Closing
110
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表