目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BPL - Ball transfer unit, For load Light - Type Flush fitting
HPC
Conveyor and assembly parts
Handling
Ball units
Powered by
CAD模型選擇
{hpc/v5/handling/ball_units/bpl.prj},{NB=hpc_BPL25-56},{REF=BPL25-56},{MAT=Corps acier / Billes acier},{DW=25.0},{A=56.0},{B=14.6},{C=7.8},{D=36.0},{E=15.4},{F=3.3},{G=45.0},{H=2 x 4,0},{CC=60},{MAS=0.125},{INFO=INFO},{H1=4.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Part number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DW
Ball
ⁿ/ₐ
A
Ø
[mm]
B
[mm]
C
[mm]
D
Ø
[mm]
E
[mm]
F
[mm]
G
Ø
[mm]
H
Ø
[mm]
CC
Max load
[kg]
MAS
Weight
[g]
HPC - BPL15-41
BPL15-41
Steel body / Steel balls
15.0
41.0
10.8
5.0
24.0
8.5
3.2
30.0
2 x 3,4
15
0.045
HPC - BPL19-61
BPL19-61
Steel body / Steel balls
19.0
61.0
10.0
3.2
29.1
12.0
3.2
44.5
2 x 5,1
25
0.090
HPC - BPL25-73
BPL25-73
Steel body / Steel balls
25.4
73.0
14.2
6.3
37.2
15.8
3.5
55.6
2 x 5,1
55
0.170
HPC - BPL25-56
BPL25-56
Steel body / Steel balls
25.0
56.0
14.6
7.8
36.0
15.4
3.3
45.0
2 x 4,0
60
0.125
HPC - BPL32-73
BPL32-73
Steel body / Steel balls
32.0
73.7
16.2
8.0
45.5
19.9
4.2
58.7
2 x 5,1
125
0.269
HPC - BPL19-61/SS
BPL19-61/SS
Stainless steel body / St...
19.0
61.0
10.0
3.2
29.1
12.0
3.2
44.5
2 x 5,1
25
0.086
HPC - BPL25-73/SS
BPL25-73/SS
Stainless steel body / St...
25.4
73.0
14.2
6.3
37.2
15.8
3.5
55.6
2 x 5,1
55
0.172
HPC - BPL32-73/SS
BPL32-73/SS
Stainless steel body / St...
32.0
73.7
16.2
8.0
45.5
19.9
4.2
58.7
2 x 5,1
125
0.256
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表