目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ZTB - 3:1 nylon - Plastic bevel gear - Ration 3:1 - Simplified view
HPC
Gears and sprockets
Bevel gears
Bevel gears 3:1
Powered by
CAD模型選擇
{hpc/v4/bevel_gear/31/ztb_3_1_nylon.prj},{NB=hpc_ZTB2-15-RA_dp},{FORM=dp},{MOD=2.0},{Z=15},{A=10},{B=24},{C=30.0},{D=35.35},{E=60},{F=29.80},{G=15.89},{H=14.0},{N=29.0},{J=15},{K=19.13},{MAS=0.014},{REP=Simplified view},{INFO=INFO},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Part number
ⁿ/ₐ
MOD
Module
ⁿ/ₐ
Z
N° of teeth
ⁿ/ₐ
A
Ø
[mm]
B
Ø
[mm]
C
Ø
[mm]
D
Ø
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
N
[mm]
J
[mm]
K
[mm]
MAS
[g]
REP
View
ⁿ/ₐ
HPC - ZTB1.5-15-RA
ZTB1.5-15-RA
1.5
15
8
18
22.5
26.54
47
23.19
13.92
12.5
22.5
10
14.75
0.006
Simplified view
HPC - ZTB1.5-45-RA
ZTB1.5-45-RA
1.5
45
10
40
67.5
68.06
28
20.44
17.59
11.0
17.0
10
46.58
0.040
Simplified view
HPC - ZTB2-15-RA
ZTB2-15-RA
2.0
15
10
24
30.0
35.35
60
29.80
15.89
14.0
29.0
15
19.13
0.014
Simplified view
HPC - ZTB2-45-RA
ZTB2-45-RA
2.0
45
12
60
90.0
90.75
40
30.40
26.12
17.0
26.0
15
59.04
0.120
Simplified view
HPC - ZTB2.5-15-RA
ZTB2.5-15-RA
2.5
15
12
30
37.5
44.18
75
38.41
19.86
17.5
37.0
20
20.51
0.028
Simplified view
HPC - ZTB2.5-45-RA
ZTB2.5-45-RA
2.5
45
15
60
112.5
113.43
50
38.35
32.65
22.0
35.0
20
72.84
0.200
Simplified view
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表