目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
NKIB - Combined needle roller with internal ring - Bidirectional axial load - Simplified view
HPC
Linear components
Rotary motion
Thrust bearing sets
Powered by
CAD模型選擇
{hpc/v3/rotary/thrust/nkib.prj},{NB=hpc_NKIB22},{REF=NKIB22},{CRD=21660},{CRS=28000},{CAD=4038},{CAS=5320},{V=15200},{D1=22},{F=28},{D=39},{B=25.0},{C=23},{MASSE=122},{REP=Représentation simplifiée},{INFO=INFO},{D2=37},{D11=42.1},{C1=11},{C2=9.5},{DW=25},{DA=37.7},{PPATH=nkib/nkib_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
REF
Part number
ⁿ/ₐ
CRD
Charge radiale dynamique
[N]
CRS
Charge radiale statique
[N]
CAD
Charge axiale dynamique
[N]
CAS
Charge axiale statique
[N]
V
Vitesse
[t/min]
D1
ød
[mm]
F
øF
[mm]
D
øD
[mm]
B
[mm]
C
[mm]
MASSE
[g]
REP
Representation
ⁿ/ₐ
HPC - NKIB12
NKIB12
7200
7900
2052
2138
22800
12
16
24
17.5
16
43
Simplified representation
HPC - NKIB15
NKIB15
10070
12900
2223
2613
20900
15
20
28
20.0
18
52
Simplified representation
HPC - NKIB17
NKIB17
10450
13870
2375
3040
19950
17
22
30
20.0
18
58
Simplified representation
HPC - NKIB20
NKIB20
19950
24200
3753
4608
16150
20
25
37
25.0
23
108
Simplified representation
HPC - NKIB22
NKIB22
21660
28000
4038
5320
15200
22
28
39
25.0
23
122
Simplified representation
HPC - NKIB25
NKIB25
22400
29900
4133
5795
14250
25
30
42
25.0
23
134
Simplified representation
HPC - NKIB30
NKIB30
23750
33700
4513
6935
12350
30
35
47
25.0
23
151
Simplified representation
HPC - NKIB35
NKIB35
29900
47500
5700
9310
10450
35
42
55
30.0
27
247
Simplified representation
HPC - NKIB40
NKIB40
40850
63650
7030
12065
9000
40
48
62
34.0
30
320
Simplified representation
HPC - NKIB45
NKIB45
42750
69350
7315
13300
8100
45
52
68
34.0
30
380
Simplified representation
HPC - NKIB50
NKIB50
44650
76000
7695
15105
7600
50
58
72
34.0
30
385
Simplified representation
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表