目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
BWU - Compact precision slide IKO - High rigidity, reduced stroke length
HPC
Linear components
Linear guidance
IKO Precision linear slides
BWU Compact precision slides IKO
Powered by
CAD模型選擇
{hpc/v3/linear/precision/bwu/bwu.prj},{NB=hpc_BWU30-75_0},{REF=BWU30-75},{POS=0},{MASTB=93.80},{MASBN=76.10},{W=30},{H=12},{H1=3.40},{N=6.00},{L=75},{C=46},{W1=14},{L1=55},{L2=25},{NBT=8},{MMAX=M3 x 3.50},{W2=-},{L3=37.50},{D=6.50},{T=1.00},{W3=18},{H2=7.50},{W4=-},{N1=2},{P=30},{NBD1=3},{D1=3.50},{D2=6.50},{H4=4.50},{CHD=2220},{CHS=3910},{CHM=1300},{MOS=37.2},{INFO=INFO},{PPATH=bwu_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
REF
Part number
ⁿ/ₐ
MASTB
Weight of table
[g]
MASBN
Weight of frame
[g/m]
W
[mm]
H
[mm]
H1
[mm]
N
[mm]
L
[mm]
C
Max. stroke
[mm]
W1
[mm]
L1
[mm]
L2
[mm]
NBT
Nb. of holes M
[mm]
MMAX
M. Max. depth threaded hole
[mm]
W2
[mm]
L3
[mm]
D
[mm]
T
[mm]
W3
[mm]
H2
[mm]
W4
[mm]
N1
[mm]
P
[mm]
NBD1
Nb. of holes d1
[mm]
D1
[mm]
D2
[mm]
H4
[mm]
CHD
Dynamic load C
[N]
CHS
Static load Co
[N]
CHM
Max. load F
[N]
MOS
Static moment To
[Nm]
HPC - BWU25-45
BWU25-45
41.60
24.30
25
9
1.80
5.50
45
26
10
25
-
4
M3 x 3.00
-
-
-
0.90
14
5.20
-
1
30
2
3.50
6.00
3.20
927
1510
504
11.3
HPC - BWU25-60
BWU25-60
55.70
33.00
25
9
1.80
5.50
60
36
10
25
-
4
M3 x 3.00
-
-
-
0.90
14
5.20
-
1
30
2
3.50
6.00
3.20
1150
2060
688
15.4
HPC - BWU25-75
BWU25-75
68.40
40.80
25
9
1.80
5.50
75
46
10
55
25
8
M3 x 3.00
-
37.50
6.50
0.90
14
5.20
-
2
30
3
3.50
6.00
3.20
1360
2610
871
19.5
HPC - BWU30-45
BWU30-45
56.90
45.40
30
12
3.40
6.00
45
28
14
25
-
4
M3 x 3.50
-
-
-
1.00
18
7.50
-
1
30
2
3.50
6.50
4.50
1480
2200
733
20.9
HPC - BWU30-60
BWU30-60
76.10
61.50
30
12
3.40
6.00
60
34
14
25
-
4
M3 x 3.50
-
-
-
1.00
18
7.50
-
1
30
2
3.50
6.50
4.50
1820
3180
1060
30.2
HPC - BWU30-75
BWU30-75
93.80
76.10
30
12
3.40
6.00
75
46
14
55
25
8
M3 x 3.50
-
37.50
6.50
1.00
18
7.50
-
2
30
3
3.50
6.50
4.50
2220
3910
1300
37.2
HPC - BWU40-60
BWU40-60
125.00
93.00
40
14
3.50
8.00
60
38
20
40
-
4
M4 x 4.50
-
-
-
1.00
24
8.50
-
1
40
2
4.50
8.00
4.50
2390
3440
1150
43.3
HPC - BWU40-80
BWU40-80
167.00
125.00
40
14
3.50
8.00
80
46
20
40
-
4
M4 x 4.50
-
-
-
1.00
24
8.50
-
1
40
2
4.50
8.00
4.50
3090
4970
1660
62.6
HPC - BWU40-100
BWU40-100
207.00
155.00
40
14
3.50
8.00
100
62
20
80
40
8
M4 x 4.50
-
50.00
8.00
1.00
24
8.50
-
2
40
3
4.50
8.00
4.50
3580
6110
2040
77.0
HPC - BWU60-60
BWU60-60
195.00
194.00
60
16
3.60
9.00
60
32
36
40
-
4
M4 x 5.00
-
-
-
1.10
42
10.00
23
1
40
4
4.50
8.00
4.50
3660
4930
2640
107.0
HPC - BWU60-80
BWU60-80
261.00
261.00
60
16
3.60
9.00
80
44
36
40
-
4
M4 x 5.00
-
-
-
1.10
42
10.00
23
1
40
4
4.50
8.00
4.50
4570
6780
2260
148.0
HPC - BWU60-100
BWU60-100
321.00
325.00
60
16
3.60
9.00
100
54
36
80
40
8
M4 x 5.00
23
50.00
8.00
1.10
42
10.00
23
2
40
6
4.50
8.00
4.50
5410
8630
2880
188.0
HPC - BWU60-120
BWU60-120
286.00
391.00
60
16
3.60
9.00
120
66
36
100
40
8
M4 x 5.00
23
60.00
8.00
1.10
42
10.00
23
2
40
6
4.50
8.00
4.50
6200
10500
3490
228.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表