目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
CLM - Male clevis end - Steel
HPC
Linear components
Hinge and ball joints
Clevis components
Clevis components - Short series
Powered by
CAD模型選擇
{hpc/v3/hinge/clevis/short/clm.prj},{NB=hpc_CLM-6},{REF=CLM-6},{D1=6},{D2=M6x1},{B=6},{A1=12},{L1=31},{L2=24},{L3=11},{L4=15.0},{G=9.0},{F=0.5},{MAS=21},{D2M=6},{P=1.00},{INFO=INFO},{CH=0.75},{K=1.000},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
D1
ØD1H9
[mm]
D2
ØD2
[mm]
B
[mm]
A1
h11
[mm]
L1
+/-0.5
[mm]
L2
+/-0.3
[mm]
L3
[mm]
L4
+/-0.2
[mm]
G
+/-0.5
[mm]
F
f +/-0.2
[mm]
MAS
Weight
[g]
HPC - CLM-4
CLM-4
4
M4x0.7
4
8
21
16
6
10.0
6.0
0.5
6
HPC - CLM-5
CLM-5
5
M5x0.8
5
10
26
20
8
12.5
7.5
0.5
12
HPC - CLM-6
CLM-6
6
M6x1
6
12
31
24
11
15.0
9.0
0.5
21
HPC - CLM-8
CLM-8
8
M8x1.25
8
16
42
32
14
20.0
12.0
0.5
51
HPC - CLM-10
CLM-10
10
M10x1.5
10
20
52
40
18
25.0
15.0
0.5
98
HPC - CLM-12
CLM-12
12
M12x1.75
12
24
62
48
22
30.0
18.0
0.5
168
HPC - CLM-16
CLM-16
16
M16x2
16
32
83
64
30
40.0
24.0
1.0
397
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表