目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
ADSR - Backlash free coupling - Servo insert coupling - torque range: 12.5 to 525 Nm
HPC
Power transmission parts
Positioning couplings
Bellows GERWAH couplings
Powered by
CAD模型選擇
{hpc/v2/positioning/gerwah/adsr.prj},{NB=hpc_ADSR-24_10_32_Sans rainure},{REF=ADSR-24},{D1=10},{D2=32},{ASR=Sans rainure},{L=78},{L1=0},{B=0},{K=20.0},{A=55},{H=57.0},{E=18},{C=30},{P=10.5},{G=M6},{CT=60.0},{CA=15},{VM=7000},{MD=0,15},{AXI=-0,5/+1,4},{MR=0.10},{ANG=0.9},{MAS=0.304},{INFO=INFO},{G1=6.0},{D1MIN=10},{D1MAX=32},{D2MIN=10},{D2MAX=32},{PPATH=adsr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Part number
ⁿ/ₐ
L
[mm]
L1
[mm]
B
[mm]
K
[mm]
A
øa
[mm]
H
øH
[mm]
E
[mm]
C
[mm]
P
[mm]
G
ⁿ/ₐ
CT
Transmissible torque
[Nm]
CA
Tightening torque
[Nm]
VM
Max speed
[t/min]
MD
Moment of inertion
[10-3 kg.m2]
AXI
Misalignment axial
[mm]
MR
Misalignment radial
[mm]
ANG
Misalignment angular
[°]
MAS
Weight
[g]
HPC - ADSR-14
ADSR-14
35
0
0
11.0
30
32.2
13
11
5.0
M3
12.5
2
13000
0.006
-0,5/+1,0
0.09
0.9
0.042
HPC - ADSR-19
ADSR-19
66
0
0
14.5
40
46.0
16
25
12.0
M6
17.0
11
10000
0,036
-0,5/+1,2
0.06
0.9
0.158
HPC - ADSR-24
ADSR-24
78
0
0
20.0
55
57.0
18
30
10.5
M6
60.0
15
7000
0,15
-0,5/+1,4
0.10
0.9
0.304
HPC - ADSR-28
ADSR-28
90
0
0
24.5
65
71.0
20
35
11.5
M8
160.0
32
6000
0,33
-0,7/+1,5
0.11
0.9
0.505
HPC - ADSR-38
ADSR-38
114
0
0
30.0
80
83.0
24
45
15.5
M8
325.0
38
5000
0,96
-0,7/+1,8
0.12
0.9
0.934
HPC - ADSR-42
ADSR-42
126
28
85
32.5
95
91.0
26
50
18.0
M10
450.0
84
4000
4,92
-1,0/+2,0
0.14
0.9
3.800
HPC - ADSR-48
ADSR-48
140
32
95
37.0
105
106.0
28
56
21.0
M12
525.0
145
3600
8,26
-1,0/+2,1
0.16
0.9
4.900
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表