目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
PF30NM - Worm and wheel gear reducer - Torque up to 8.8Nm
HPC
Power transmission parts
Gearboxes
Worm and wheel gearboxes
Ondrives gearboxes input flange
Powered by
CAD模型選擇
{hpc/v2/gearboxes/worm_wheel/ondrives_flange/pf30nm.prj},{NB=hpc_PF30-15NM},{REF=PF30-15NM},{RAP=15:1},{M=8.62 x 10-7},{REND=86%},{SENS=NON},{INFO=INFO},{PPATH=pf30nm_asmtpl.prj},{HIDDENLINE=V}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
REF
Reference
ⁿ/ₐ
RAP
Ratios
ⁿ/ₐ
M
Reflected Inertia at Input
[kg.m2]
REND
Efficiency at 1000 rpm
[1000 t/min]
SENS
Anti back drive
ⁿ/ₐ
HPC - PF30-10NM
PF30-10NM
10:1
1.00 x 10-7
90%
NO
HPC - PF30-12NM
PF30-12NM
12:1
9.25 x 10-7
88%
NO
HPC - PF30-15NM
PF30-15NM
15:1
8.62 x 10-7
86%
NO
HPC - PF30-20NM
PF30-20NM
20:1
8.13 x 10-7
84%
NO
HPC - PF30-30NM
PF30-30NM
30:1
7.88 x 10-7
78%
NO
HPC - PF30-60NM
PF30-60NM
60:1
7.67 x 10-7
70%
YES
HPC - PF30-120NM
PF30-120NM
120:1
7.42 x 10-7
40%
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表