目錄: HPC
Created: 16.03.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HPC
MHX-SS - Hexagonal threaded sleeve- Stainless steel
HPC
Mechanical drive components
Attaching hardware
Threaded sleeves
Powered by
CAD模型選擇
{hpc/v1/attaching/unions/mhx_ss.prj},{NB=hpc_MHX10-25/SS/B},{REF=MHX10-25/SS/B},{F=-},{F11=0},{T=M10},{T11=10.000},{L=25},{AF=17.0},{X=-},{X11=0},{Y=-},{Y11=0},{QTPL=20},{INFO=INFO},{INFO1=mhx_ss_1.txt},{XYZ=1},{HIDDENLINE=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Part number
ⁿ/ₐ
F
[mm]
T
Thread ØT
[mm]
L
[mm]
AF
ØD
[mm]
X
[mm]
Y
[mm]
QTPL
Qty per pack
ⁿ/ₐ
HPC - MHX3-10/SS/B
MHX3-10/SS/B
-
M3
10
5.5
-
-
20
HPC - MHX3-12/SS/B
MHX3-12/SS/B
-
M3
12
5.5
-
-
20
HPC - MHX3-15/SS/B
MHX3-15/SS/B
-
M3
15
5.5
-
-
20
HPC - MHX4-10/SS/B
MHX4-10/SS/B
-
M4
10
7.0
-
-
20
HPC - MHX4-12/SS/B
MHX4-12/SS/B
-
M4
12
7.0
-
-
20
HPC - MHX4-15/SS/B
MHX4-15/SS/B
-
M4
15
7.0
-
-
20
HPC - MHX5-12/SS/B
MHX5-12/SS/B
-
M5
12
8.0
-
-
20
HPC - MHX5-15/SS/B
MHX5-15/SS/B
-
M5
15
8.0
-
-
20
HPC - MHX5-18/SS/B
MHX5-18/SS/B
-
M5
18
8.0
-
-
20
HPC - MHX5-20/SS/B
MHX5-20/SS/B
-
M5
20
8.0
-
-
20
HPC - MHX6-15/SS/B
MHX6-15/SS/B
-
M6
15
10.0
-
-
20
HPC - MHX6-18/SS/B
MHX6-18/SS/B
-
M6
18
10.0
-
-
20
HPC - MHX6-20/SS/B
MHX6-20/SS/B
-
M6
20
10.0
-
-
20
HPC - MHX6-25/SS/B
MHX6-25/SS/B
-
M6
25
10.0
-
-
20
HPC - MHX6-30/SS/B
MHX6-30/SS/B
-
M6
30
10.0
-
-
20
HPC - MHX8-25/SS/B
MHX8-25/SS/B
-
M8
25
13.0
-
-
20
HPC - MHX8-30/SS/B
MHX8-30/SS/B
-
M8
30
13.0
-
-
20
HPC - MHX10-25/SS/B
MHX10-25/SS/B
-
M10
25
17.0
-
-
20
HPC - MHX10-30/SS/B
MHX10-30/SS/B
-
M10
30
17.0
-
-
20
HPC - MHX10-40/SS/B
MHX10-40/SS/B
-
M10
40
17.0
-
-
20
HPC - MHX12-30/SS/B
MHX12-30/SS/B
-
M12
30
19.0
-
-
20
HPC - MHX12-40/SS/B
MHX12-40/SS/B
-
M12
40
19.0
-
-
20
HPC - MHX12-50/SS/B
MHX12-50/SS/B
-
M12
50
19.0
-
-
20
HPC - MHX6-8-19/SS/B
MHX6-8-19/SS/B
M6
M8
19
13.0
7
7
20
HPC - MHX8-6-20/SS/B
MHX8-6-20/SS/B
M8
M6
20
13.0
8
7
20
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表