您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Honsel-Group
Created: 01.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Honsel-Group
HEXATOP-FK Steel Dome Head - Blind Rivet Nut Partial Hexagonal
Honsel-Group
Fasteners
Blind Rivet Nut
Blind Rivet Nut Partial Hexagonal
Powered by
CAD模型選擇
{honsel/fasteners/blind_rivet_nut/blind_rivet_nut_partial_hexagonal/hexatop_fk_st_fk.prj},{NB=Blind Rivet Nut Partial Hexagonal 10867060250/895 (l_2)},{ARTNR=10867060250/895},{D=9.0},{DB1=9.100},{KB1=2.0},{KB2=2.5},{SL1=14.0},{HK=1.40},{DK=13.0},{DM=0.0},{SBK=0.0},{ZBK=0.0},{KG=MIN},{KGS=MIN},{MIN=MIN},{ZTN=73181900},{EAN=4016111702272},{ECLS=23110812},{SL2=8.500},{AD=15.0},{AZ=15000},{SW=9.0},{G1=6.000},{BEZ=HONSEL-Blindnietmutter HEXATOP-FK Stahl Flachkopf},{MAT1=Stahl verzinkt},{MAT2=},{SU=C4C [1.0303]},{AU=offen},{KO=Flachkopf},{DIN=},{DB2=},{G=M6},{M=500},{INFOPDF=PDF},{SLG=xxx},{EG=xxx},{EO=xxx},{EL=xxx},{EKB=xxx},{ELD=xxx},{EBT=xxx},{EA=xxx},{EB=xxx},{EC=xxx},{ED2=xxx},{ED=xxx},{EE=xxx},{EF=xxx},{EH=xxx},{EGL=xxx},{ET=xxx},{EARL=xxx},{EBHA=xxx},{EEA=xxx},{FORM=l},{KB=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTNR
Item number
ⁿ/ₐ
BEZ
Description of the Product group
ⁿ/ₐ
MAT1
Material sleeve / rivet body
ⁿ/ₐ
SU
Surface finish
ⁿ/ₐ
AU
Execution
ⁿ/ₐ
KO
Head shape
ⁿ/ₐ
D
Shaft diameter (d)
[mm]
DB1
Bore hole diameter from
[mm]
G
Thread
[mm]
KB1
Clamping range from
[mm]
KB2
Clamping range up to
[mm]
SL1
Shaft length (l)
[mm]
HK
Head height (k)
[mm]
DK
Head diameter (dk)
[mm]
KGS
Weight/pcs
[kg]
M
CAPACITY
ⁿ/ₐ
ZTN
Customs number
ⁿ/ₐ
EAN
ⁿ/ₐ
ECLS
eCLASS
ⁿ/ₐ
Blind Rivet Nut Partial H...
10867040150/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
6.0
6.100
M4
0.3
1.5
10.3
0.80
9.0
500
73181900
4016111702234
23110812
Blind Rivet Nut Partial H...
10867040200
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
6.3
6.400
M4
0.5
2.0
10.0
0.60
8.0
2.130
500
73181900
4016111939722
23110812
Blind Rivet Nut Partial H...
10867050200/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
7.0
7.100
M5
0.3
2.0
12.0
1.00
10.0
500
73181900
4016111702258
23110812
Blind Rivet Nut Partial H...
10867050300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
7.1
7.200
M5
0.5
3.0
12.5
0.70
9.0
3.050
500
73181900
4016111939739
23110812
Blind Rivet Nut Partial H...
10867060250/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
9.0
9.100
M6
2.0
2.5
14.0
1.40
13.0
500
73181900
4016111702272
23110812
Blind Rivet Nut Partial H...
10867060300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
9.5
9.600
M6
0.5
3.0
14.5
0.80
12.0
6.900
500
73181900
4016111939746
23110812
Blind Rivet Nut Partial H...
10867080300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
10.5
10.600
M8
0.5
3.0
16.5
1.50
16.0
10.040
250
73181900
4016111939760
23110812
Blind Rivet Nut Partial H...
10867080300/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
11.0
11.100
M8
0.3
3.0
16.5
1.50
16.0
250
73181900
4016111702296
23110812
Blind Rivet Nut Partial H...
10867100300
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
12.6
12.700
M10
0.5
3.0
19.0
2.00
16.5
10.470
250
73181900
4016111939784
23110812
Blind Rivet Nut Partial H...
10867100400/895
HONSEL blind rivet nut HE...
Galvanized steel
C4C [1.0303]
Open
Dome Head
13.0
13.100
M10
2.5
4.0
19.0
1.60
18.0
250
73181900
4016111702319
23110812
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表