Guide profile - Guide profile
Hettich
Sliding and folding door
Folding door
25 kg WingLine L
Powered by
CAD模型選擇
{hettich/sliding_folding/folding_door/25kg_wingline_l/la_12130.prj},{NB=9244905},{ARTICLENO=9244905},{L=2400.000},{P=7.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
L
Lenght
[mm]
P
Set Conn pt.
[mm]
9237989
9237989
1200.000
6.000
LA22130
LA22130
1200.000
6.000
LA12130
LA12130
1200.000
6.000
9279060
9279060
1200.000
6.000
9278819
9278819
1200.000
6.000
9278820
9278820
1200.000
6.000
9279057
9279057
1200.000
6.000
9237990
9237990
2400.000
7.000
9275477
9275477
1438.000
7.000
9275478
9275478
1923.000
7.000
9288028
9288028
1766.000
7.000
9278684
9278684
1028.000
7.000
9278683
9278683
888.000
7.000
9278685
9278685
1800.000
7.000
9244905
9244905
2400.000
7.000
9268009
9268009
2400.000
7.000
9237987
9237987
1200.000
8.000
9237988
9237988
2400.000
9.000
9279130
9279130
1200.000
10.000
9151166
9151166
1200.000
10.000
9151249
9151249
1200.000
10.000
9279162
9279162
2400.000
11.000
9151169
9151169
2400.000
11.000
9279167
9279167
1200.000
12.000
9151167
9151167
1200.000
12.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表