Sensys 8646i, Base 12.5 mm - Sensys 8646i, Base 12.5 mm
Hettich
Hinges
Concealed Hinges
Standard hinges integrated door buffer
Opening angle 110°
Overlay
Powered by
CAD模型選擇
{hettich/hinge/concealed_hinges/standard_hinges_integrated_door_buffer/opening_angle_110/overlay/sensys_8646i_overlay.prj},{NB=9094120},{MOUNTINGOPTION=Full Overlay},{VERSION=TB 52},{ARTICLENO=9094120},{B=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MOUNTINGOPTION
Mounting Option
ⁿ/ₐ
VERSION
Cup Version
ⁿ/ₐ
ARTICLENO
Order Number
ⁿ/ₐ
B
[mm]
9094000
Full Overlay
TH 52
9094000
1.000
9091764
Full Overlay
TH 52
9091764
1.000
9091761
Full Overlay
TH 52
9091761
1.000
9094090
Full Overlay
TH 52
9094090
1.000
9094180
Full Overlay
TH 52
9094180
1.000
9094270
Full Overlay
TH 52
9094270
1.000
9094360
Full Overlay
TH 52
9094360
1.000
9094450
Full Overlay
TH 52
9094450
1.000
9094001
Full Overlay
TH 53
9094001
2.000
9091793
Full Overlay
TH 53
9091793
2.000
9091796
Full Overlay
TH 53
9091796
2.000
9094091
Full Overlay
TH 53
9094091
2.000
9094181
Full Overlay
TH 53
9094181
2.000
9094271
Full Overlay
TH 53
9094271
2.000
9094361
Full Overlay
TH 53
9094361
2.000
9094451
Full Overlay
TH 53
9094451
2.000
9094006
Full Overlay
TH 58
9094006
2.000
9094096
Full Overlay
TH 58
9094096
2.000
9094186
Full Overlay
TH 58
9094186
2.000
9094276
Full Overlay
TH 58
9094276
2.000
9094366
Full Overlay
TH 58
9094366
2.000
9094456
Full Overlay
TH 58
9094456
2.000
9094030
Full Overlay
TB 52
9094030
3.000
9094120
Full Overlay
TB 52
9094120
3.000
9094210
Full Overlay
TB 52
9094210
3.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表