您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
ws behind hing door
Hettich
Cabinet interiors
Fitting systems for kitchens
Waste collecting systems
Powered by
CAD模型選擇
bin 10 l, Plastic, grey, B x T x H 203 x 262 x 290 mm
28.06.2024
bin 19 l, Plastic, grey, B x T x H 198 x 363 x 362 mm
28.06.2024
Bin.it Classic 19L - Bin.it Classic 19L
28.06.2024
Bin.it Classic 2X - Bin.it Classic 2X
28.06.2024
Bin.it Classic additional container 5L - Bin.it Classic additional containe...
28.06.2024
Bin.it Classic Mini - Bin.it Classic Mini
28.06.2024
Bin.it Classic, 15 l
28.06.2024
Bin.it Classic, 340 x 270 x 350 mm, 13 l - Bin.it Classic, 340 x 270 x 350 ...
28.06.2024
Bin.it Swing - Bin.it Swing
28.06.2024
技術支援
3D CAD, CAE和BIM模型的視覺化搜尋引擎
Additional Information
建議
Catalog Vendor Locations
No recommendations available.