CargoTech Plain basket - CargoTech Plain basket
Hettich
Cabinet interiors
Fitting systems for kitchens
Wall unit interior
Powered by
CAD模型選擇
{hettich/cabinet_interiors/kitchens/wall_unit_interior/plain_basket_100.prj},{NB=9156391},{ARTICLENO=9156391},{NL=500.000},{H=100.000},{D=500.000},{W=836.000},{C=259.400},{E=2.400},{F=2.400},{S=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
ARTICLENO
Order Number
ⁿ/ₐ
NL
Nominal Length
[mm]
H
Height
[mm]
D
Depth
[mm]
W
Width
[mm]
C
[mm]
E
[mm]
F
[mm]
S
[mm]
9156381
9156381
500.000
100.000
500.000
386.000
164.100
1.100
1.300
0.000
9156385
9156385
500.000
100.000
500.000
436.000
189.100
1.400
1.500
0.000
9159547
9159547
500.000
100.000
500.000
486.000
214.100
1.700
1.700
1.100
9156388
9156388
500.000
100.000
500.000
536.000
239.100
2.100
2.100
0.000
9156391
9156391
500.000
100.000
500.000
836.000
259.400
2.400
2.400
0.000
9156394
9156394
550.000
100.000
550.000
386.000
164.100
1.600
2.700
1.200
9156398
9156398
550.000
100.000
550.000
436.000
189.100
3.100
3.100
1.300
9159550
9159550
550.000
100.000
550.000
486.000
214.100
3.400
3.400
1.400
9156401
9156401
550.000
100.000
550.000
536.000
239.100
3.700
3.700
0.000
9156404
9156404
550.000
100.000
550.000
836.000
259.400
4.100
4.100
0.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表