Bauform 112-1 - Flanschbefestigung
Heiss
standardzylinderbaureihe_sz_250
Powered by
CAD模型選擇
{heiss/standardzylinderbaureihe_sz_250/sz_250_112_1_asy.prj},{NB=HEISS SZ 250-50/32/28.1-112-1.003---(L1=50, L2=30, M=M24x2, BA=axialen, ZB=keine, HUBST=0)},{KOLBEN=50.000},{D=32.000},{SW=30.000},{SWT=10.000},{SWH=0.000},{B11=14.000},{D1=75.000},{D2=60.000},{D7=13.500},{L003=132.000},{L004=182.000},{L005006=157.000},{L1A=50.000},{L2=30.000},{L3=88.000},{L4=52.000},{L5=52.000},{L6=20.000},{L10=15.000},{A1=80.000},{A=110.000},{GNDR=20.955},{GKDR=18.613},{D1G=18.500},{TG=14.000},{D2G=12.000},{D3G=28.000},{BG=26.000},{SG=2.330},{H1=MIN},{ALL=2.500},{ALW=30.000},{P=1.750},{L1START=50.000},{B1START=20.000},{TYP=SZ 250-50/32},{BD=250},{BF=112 - 1},{KS=mit Aussengewinde},{FA=003},{HUB=28.1},{HUBST=0},{M=M24x2},{ZB=108},{B2L2=30},{BA=axialen},{L1=50},{B1=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
BF
Bauform
ⁿ/ₐ
KOLBEN
Kolbendurchmesser Ø
[mm]
D
Stangendurchmesser Ø
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
D7
Durchmesser
[mm]
L003
Länge
[mm]
L004
Länge
[mm]
L005006
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
L5
Länge
[mm]
L6
Länge
[mm]
L10
Länge
[mm]
A1
Breite
[mm]
A
Breite
[mm]
G
Gewinde
ⁿ/ₐ
ALFA
Länge x Winkel
[mm x °]
HEISS SZ 250-16/10/20.1-1...
SZ 250-16/10
250
112 - 1
16.000
10.000
32.000
22.000
6.500
64.000
84.000
74.000
12.000
46.000
23.000
30.000
8.000
8.000
32.000
45.000
G1/8"
1x30°
HEISS SZ 250-20/12/24.1-1...
SZ 250-20/12
250
112 - 1
20.000
12.000
37.000
25.000
6.500
84.000
114.000
99.000
15.000
61.000
35.000
38.000
9.000
11.000
36.000
50.000
G1/8"
1,5x30°
HEISS SZ 250-25/16/22.1-1...
SZ 250-25/16
250
112 - 1
25.000
16.000
45.000
30.000
9.000
100.000
140.000
120.000
20.000
72.000
44.000
39.000
11.000
11.000
48.000
65.000
G1/4"
1,5x30°
HEISS SZ 250-32/20/25.1-1...
SZ 250-32/20
250
112 - 1
32.000
20.000
50.000
38.000
11.000
110.000
150.000
130.000
22.000
75.000
45.000
46.000
14.000
13.000
62.000
90.000
G1/4"
2x30°
HEISS SZ 250-40/25/27.1-1...
SZ 250-40/25
250
112 - 1
40.000
25.000
64.000
48.000
13.500
118.000
158.000
138.000
25.000
82.000
49.000
47.000
16.000
13.000
70.000
100.000
G3/8"
2x30°
HEISS SZ 250-50/32/28.1-1...
SZ 250-50/32
250
112 - 1
50.000
32.000
75.000
60.000
13.500
132.000
182.000
157.000
30.000
88.000
52.000
52.000
20.000
15.000
80.000
110.000
G1/2"
2,5x30°
HEISS SZ 250-63/40/45.1-1...
SZ 250-63/40
250
112 - 1
63.000
40.000
95.000
75.000
17.500
157.000
207.000
182.000
33.000
115.000
70.000
62.000
25.000
16.000
96.000
130.000
G1/2"
3x30°
HEISS SZ 250-80/50/62.1-1...
SZ 250-80/50
250
112 - 1
80.000
50.000
115.000
92.000
17.500
172.000
232.000
202.000
48.000
132.000
84.000
67.000
35.000
18.000
115.000
150.000
G1/2"
3x30°
HEISS SZ 250-100/60/58.1-...
SZ 250-100/60
250
112 - 1
100.000
60.000
140.000
115.000
17.500
184.000
254.000
219.000
60.000
140.000
92.000
67.000
35.000
18.000
125.000
160.000
G1/2"
3x30°
HEISS SZ 250-125/80/76.1-...
SZ 250-125/80
250
112 - 1
125.000
80.000
180.000
145.000
30.000
232.000
312.000
272.000
58.000
175.000
113.000
85.000
48.000
20.000
170.000
230.000
G3/4"
4x30°
HEISS SZ 250-160/100/88.1...
SZ 250-160/100
250
112 - 1
160.000
100.000
225.000
190.000
39.000
300.000
400.000
350.000
80.000
220.000
145.000
100.000
68.000
25.000
210.000
280.000
G1"
5x30°
HEISS SZ 250-200/125/107....
SZ 250-200/125
250
112 - 1
200.000
125.000
280.000
245.000
45.000
340.000
460.000
400.000
110.000
240.000
145.000
120.000
87.000
25.000
260.000
360.000
G1"
6x30°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Design 113 - Foot Attachment
Heiss
15.09.2017
Design 112 - Flange Attachment
Heiss
15.09.2017
Design 119 - Pivot Eye Attachment
Heiss
15.09.2017
Design 111-2 - Thread Attachment
Heiss
15.09.2017
GKK - Hydraulic Swivel Head
Heiss
15.09.2017
Design 113-2 - Foot Attachment
Heiss
15.09.2017
Design 112-1 - Flange Attachment
Heiss
15.09.2017
HDZ 120 Hydraulic rotary drive
Heiss
15.09.2017
Design 120 - Nondifferential Cylinder
Heiss
15.09.2017
Design 114-1 - Pivot Pin Attachment
Heiss
15.09.2017
PHU Pressure multiplicator
Heiss
15.09.2017
HWZ 400 Type A - Threaded blind holes
Heiss
15.09.2017
HKZ 500 design A - Threaded blind holes
Heiss
15.09.2017
Design MS 2 - Foot Attachment
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表