Bauform 117 - Flanschbefestigung
Heiss
standardzylinderbaureihe_sz_160
Powered by
CAD模型選擇
{heiss/standardzylinderbaureihe_sz_160/sz_160_117_asy.prj},{NB=HEISS SZ 160-40/20/5.1-117.003---(L1=40, L2=25, M=M16, ZB=keine, HUBST=0)},{KOLBEN=40.000},{D=20.000},{SW=17.000},{SWT=7.000},{B11=11.000},{D1=58.000},{D2=48.000},{D7=11.000},{L003=100.000},{L004=140.000},{L005006=120.000},{L1A=36.000},{L2=25.000},{L3=62.000},{L4=35.000},{L5=43.000},{L11=25.000},{A1=62.000},{A=90.000},{GNDR=13.157},{GKDR=11.445},{D1G=11.500},{TG=12.000},{D2G=6.000},{D3G=24.000},{BG=18.000},{SG=1.440},{H1=MIN},{ALL=2.000},{ALW=30.000},{HUBMIN1=5.100},{PSTOL=0.010},{SWH=0.000},{P=1.000},{FAK=0.000},{L1START=40.000},{B1START=15.000},{TYP=SZ 160-40/20},{BD=160},{BF=117},{KS=mit Aussengewinde},{FA=003},{HUB=5.1},{HUBST=0},{M=M16},{ZB=108},{B2L2=25},{L1=40},{B1=15}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYP
Typenbezeichnung
ⁿ/ₐ
BD
Betriebsdruck
[bar]
BF
Bauform
ⁿ/ₐ
KOLBEN
Kolbendurchmesser Ø
[mm]
D
Stangendurchmesser Ø
[mm]
D1
Durchmesser
[mm]
D2
Durchmesser
[mm]
D7
Durchmesser
[mm]
L003
Länge
[mm]
L004
Länge
[mm]
L005006
Länge
[mm]
L2
Länge
[mm]
L3
Länge
[mm]
L4
Länge
[mm]
L5
Länge
[mm]
L11
Länge
[mm]
A1
Breite
[mm]
A
Breite
[mm]
G
Gewinde
ⁿ/ₐ
ALFA
Länge x Winkel
[mm x °]
HEISS SZ 160-12/6/4.1-117...
SZ 160-12/6
160
117
12.000
6.000
29.000
18.000
6.000
64.000
84.000
74.000
10.000
42.000
23.000
26.000
16.000
28.000
40.000
G1/8"
0,5x45°
HEISS SZ 160-16/8/4.1-117...
SZ 160-16/8
160
117
16.000
8.000
30.000
22.000
6.000
64.000
84.000
74.000
12.000
42.000
23.000
26.000
16.000
28.000
40.000
G1/8"
0,5x45°
HEISS SZ 160-20/10/15.1-1...
SZ 160-20/10
160
117
20.000
10.000
32.000
25.000
7.000
70.000
100.000
85.000
14.000
51.000
25.000
34.000
16.000
36.000
50.000
G1/8"
0,5x45°
HEISS SZ 160-25/12/9.1-11...
SZ 160-25/12
160
117
25.000
12.000
39.000
30.000
7.000
82.000
122.000
102.000
16.000
52.000
26.000
39.000
22.000
36.000
50.000
G1/8"
1,5x30°
HEISS SZ 160-32/16/5.1-11...
SZ 160-32/16
160
117
32.000
16.000
48.000
38.000
9.000
87.000
127.000
107.000
20.000
54.000
28.000
38.000
22.000
48.000
65.000
G1/4"
2x30°
HEISS SZ 160-40/20/5.1-11...
SZ 160-40/20
160
117
40.000
20.000
58.000
48.000
11.000
100.000
140.000
120.000
25.000
62.000
35.000
43.000
25.000
62.000
90.000
G1/4"
2x30°
HEISS SZ 160-50/25/4.1-11...
SZ 160-50/25
160
117
50.000
25.000
72.000
60.000
13.500
111.000
161.000
136.000
30.000
70.000
40.000
45.000
26.000
70.000
100.000
G3/8"
2,5x30°
HEISS SZ 160-63/32/6.1-11...
SZ 160-63/32
160
117
63.000
32.000
90.000
75.000
13.500
126.000
166.000
146.000
40.000
82.000
48.000
50.000
30.000
80.000
110.000
G3/8"
3x30°
HEISS SZ 160-80/40/17.1-1...
SZ 160-80/40
160
117
80.000
40.000
110.000
92.000
17.500
138.000
178.000
158.000
35.000
96.000
55.000
59.000
32.000
96.000
130.000
G1/2"
3x30°
HEISS SZ 160-100/50/23.1-...
SZ 160-100/50
160
117
100.000
50.000
135.000
115.000
17.500
171.000
221.000
196.000
45.000
127.000
75.000
67.000
35.000
115.000
150.000
G1/2"
3x30°
HEISS SZ 160-125/60/28.1-...
SZ 160-125/60
160
117
125.000
60.000
170.000
145.000
30.000
212.000
292.000
252.000
58.000
155.000
95.000
85.000
40.000
160.000
220.000
G3/4"
4x30°
HEISS SZ 160-160/80/20.1-...
SZ 160-160/80
160
117
160.000
80.000
220.000
190.000
39.000
300.000
400.000
350.000
65.000
220.000
145.000
100.000
50.000
200.000
270.000
G1"
5x30°
HEISS SZ 160-200/100/20.1...
SZ 160-200/100
160
117
200.000
100.000
270.000
245.000
45.000
340.000
460.000
400.000
80.000
240.000
145.000
120.000
50.000
250.000
350.000
G1"
6x30°
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Design 218 - Pivot Eye Attachment
Heiss
15.09.2017
Design 125 - Clevis Attachment
Heiss
15.09.2017
Design 120-1 - Nondifferential Cylinder
Heiss
15.09.2017
HKZ 500 design A - Threaded blind holes
Heiss
15.09.2017
Design ME 5 - Flange Attachment
Heiss
15.09.2017
E-HBW - Cages linéaires à billes
EGIS
25.07.2011
Design 111-2 - Thread Attachment
Heiss
15.09.2017
Design 112 - Flange Attachment
Heiss
15.09.2017
Design MT 4 - Pivot Pin Attachment
Heiss
15.09.2017
SSZ 250 - Swivelling tension cylinder
Heiss
15.09.2017
Design ME 5 - 120 - Nondifferential Cylinder with Flange Attachment
Heiss
15.09.2017
Design MP 5 - Pivot Eye Attachment
Heiss
15.09.2017
Design ME 6 - Flange Attachment
Heiss
15.09.2017
Design 111-1 - Thread Attachment
Heiss
15.09.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表