530-01 - Cut-in socket fitting with WAGA-Multi/Joint® multirange socket BAIO® system
HAWLE
Threadless connection technology BAIO®-System and ZAK®-System
Hawle BAIO®-System
Pipe Fittings
Powered by
CAD模型選擇
{hawle/de_tct_baio_zak/h_baio/pipe_fittings/530_01_asmtab.prj},{NB=5307100000 530_01 DN100 PN16 (400) 104 - 132 706 - 725 374 - 395},{IN=5307100000},{DN=100},{D3=133},{PN=16},{T=110},{H=238},{SE=102},{LMAX=725},{LMIN=706},{B=211},{Q=3},{W=19.00},{YY=2},{M=16},{Y1=2},{Z=2},{D=104 - 132},{S=374 - 395},{L=706 - 725},{BOLT=M16 x 90},{MAT=Body/lock ring: GJS-400, Hawle epoxy powder coated; Screws/Nuts: stainless steel},{MED=Potable water | Sewage water},{NOTICE=Notice 1: When connecting PE pipes a support liner must be used. Sliding clearance S: depending on pipe diameter; Notice 2: For dimension DN 250 or DN 300 please use Cut-in socket fitting with BAIO® spigot end and Synoflex socket (Order.-Nr. 530-03).},{PL=Link},{LOD=400}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
IN
Item Number
ⁿ/ₐ
DN
Nominal Diameter
[mm]
D
d
[mm]
PN
Max. operating pressure
[bar]
S
Sliding clearance
[mm]
T
[mm]
H
[mm]
L
Min-Max
[mm]
B
[mm]
W
Weight
[kg]
MAT
Materials
ⁿ/ₐ
MED
Medium
ⁿ/ₐ
NOTICE
Notice
ⁿ/ₐ
5307080000
5307080000
80
84 - 105
16
414 - 426
117
216
726 - 740
178
16.80
Body/lock ring: GJS-400, ...
Potable water | Sewage wa...
Notice 1: When connecting...
5307100000
5307100000
100
104 - 132
16
374 - 395
110
238
706 - 725
211
19.00
Body/lock ring: GJS-400, ...
Potable water | Sewage wa...
Notice 1: When connecting...
5307125000
5307125000
125
132 - 155
16
369 - 389
120
267
705 - 723
265
23.00
Body/lock ring: GJS-400, ...
Potable water | Sewage wa...
Notice 1: When connecting...
5307150000
5307150000
150
154 - 192
16
361 - 390
120
303
746 - 774
250
28.00
Body/lock ring: GJS-400, ...
Potable water | Sewage wa...
Notice 1: When connecting...
5307200000
5307200000
200
192 - 232
16
355 - 382
140
363
751 - 778
366
43.50
Body/lock ring: GJS-400, ...
Potable water | Sewage wa...
Notice 1: When connecting...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表