6520 - T piece ISO fitting POM with threaded outlet
HAWLE
Fittings
Powered by
CAD模型選擇
{hawle/at_fittings/6520.prj},{NB=5018077 6520 DN32 - PN16 (400)},{IN=5018077},{LOD=400},{PE=32},{TH=1},{PN=PN16},{L=163},{E=70},{W=0.24},{PL=Link},{D=53},{T=40},{D22=47.8},{D33=36.5},{DS2=48.0},{DS3=46.5},{DB=41.30},{DR=50.00},{TH1=25.40},{DNMM=41.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IN
Item Number
ⁿ/ₐ
PE
Ø Pipe
[mm]
TH
Thread
[Inch]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
E
[mm]
W
Weight
[kg]
5020079
5020079
20
1/2
PN16
110
48
0.10
5020082
5020082
25
3/4
PN16
134
58
0.13
5018077
5018077
32
1
PN16
163
70
0.24
5020086
5020086
40
1 1/4
PN16
193
82
0.43
5020090
5020090
50
1 1/2
PN16
235
99
0.60
5020092
5020092
63
2
PN16
267
110
0.90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表