6100 - ISO-fitting with external thread, ductile iron
HAWLE
Fittings
Powered by
CAD模型選擇
{hawle/at_fittings/6100.prj},{NB=5005444 6100 DN32 - PN16 (400)},{IN=5005444},{LOD=400},{PE=32},{TH=1},{PN=PN16},{L=95},{E=70},{D=53},{W=0.35},{PL=Link},{T=52},{DNMM=25.40},{D22=47.8},{D33=37.5},{DS2=46.0},{DS3=46.5},{DB=59.00},{DR=41.00},{TH1=25.40}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IN
Item Number
ⁿ/ₐ
PE
Ø Pipe
[mm]
TH
Thread
[Inch]
PN
Pressure Rating
ⁿ/ₐ
L
[mm]
E
[mm]
D
ØD
[mm]
W
Weight
[kg]
5005433
5005433
20
1/2
PN16
68
48
39
0.16
5005437
5005437
25
3/4
PN16
82
58
44
0.25
5005444
5005444
32
1
PN16
95
70
53
0.35
5005452
5005452
40
1 1/4
PN16
112
84
65
0.63
5005459
5005459
50
1 1/2
PN16
130
101
76
0.90
5005463
5005463
63
2
PN16
148
114
94
1.45
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表