SEK 2R 50P Kinked pre-assy cover W/O SR
HARTING
PCB connectors
SEK IDC connectors
2-row connectors Low-profile
Powered by
CAD模型選擇
{harting_qs/9/33/182/2874.prj},{NB=09181509422},{MANUID=09181509422},{AAF726=2.600},{AAP662=2},{AAT080=50},{AAZ327=1.270},{AAZ328=2.540},{AAZ360=-55},{AAZ361=105},{BAB392=0},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/d4/c8/f009181609622.tif__web.png},{DESCSHORT=PCB transition connectors, Solder termination, IDC termination, Rated current: 2.6 A, Thermoplastic resin (PBT), Grey, Contacts: 50},{DESCLONG=PCB transition connectors, Solder termination, IDC termination, Rated current: 2.6 A, Thermoplastic resin (PBT), Grey, Contacts: 50, Copper alloy, Sn over Ni, Termination side, Sn over Ni, Mating side},{MANUTYPEDESC=SEK 2R 50P Kinked pre-assy cover W/O SR},{SUPPLIERALTNO=09 18 150 9422}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB230
Type of connection conductor
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAT149
Colour actuating element
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
AAZ365
Coating conductor contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
BAC818
Assembly
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09181509422
09181509422
PCB transition connectors...
PCB transition connectors...
SEK 2R 50P Kinked pre-ass...
09 18 150 9422
HARTING
28
Soldered connection, IDC ...
Other copper alloys
2.600
2
IEC 60603-13
50
Grey
SEK 2R 50P Kinked pre-ass...
1.270
2.540
-55
105
Tin (Sn), Termination sid...
Tin (Sn), Termination sid...
0
V0
Polybutylene terephthalat...
Other
100
100
85366990
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表