har-bus HM Power 4p male MMMM PL2 PIHR
HARTING
PCB connectors
har-bus® HM Hard metric connectors
Angled male connectors
Powered by
CAD模型選擇
{harting_qs/9/25/330/12697.prj},{NB=17610042802},{MANUID=17610042802},{AAF726=20},{AAP662=1},{AAT080=4},{AAZ327=3},{AAZ328=3},{AAZ360=-55},{AAZ361=125},{BAB392=0},{QUANTITYMIN=30},{QUANTITYINT=30},{CTN=85366990},{PREVIEW=../../../_pool_/45/32/2117610042801.tif__web.png},{DESCSHORT=Connectors, Male connector, Reflow soldering termination (THR), Rated current: 20 A, Contacts: 4, Angled},{DESCLONG=Connectors, Male connector, Reflow soldering termination (THR), Rated current: 20 A, Contacts: 4, Angled, Copper alloy, Gold plated, Performance level: 2, Thermoplastic resin, glass-fibre filled, Black},{MANUTYPEDESC=har-bus HM Power 4p male MMMM PL2 PIHR},{SUPPLIERALTNO=17 61 004 2802},{MANUNAME=HARTING},{DELTIME=35}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAC194
Type of packaging
ⁿ/ₐ
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAF726
rated current
[A]
AAP662
Number of rows
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAZ327
Grid dimensions 1
[mm]
AAZ328
Grid dimensions 2
[mm]
AAZ334
Type of PCB contacting
ⁿ/ₐ
AAZ359
Direction mating face
ⁿ/ₐ
AAZ360
lower limit temperature
[°C]
AAZ361
upper limit temperature
[°C]
AAZ363
Coating plug contact area
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC487
material of insulation
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 17610042802
17610042802
Connectors, Male connecto...
Connectors, Male connecto...
har-bus HM Power 4p male ...
17 61 004 2802
HARTING
35
plastic box
Gold
Other copper alloys
20
1
4
Connectors, Male connecto...
har-bus HM Power 4p male ...
3
3
THR connection
turned
-55
125
Gold (au)
0
V0
Thermoplast
30
30
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表