Han® S-HSI w. MC M8-red
HARTING
Industrial connectors Han®
Hoods/Housings
Han® S
Powered by
CAD模型選擇
{harting_qs/6/30/255/10874.prj},{NB=09930010102},{MANUID=09930010102},{AAC820=-40},{AAC821=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/de/5a/09_93_001_0102_cmyk01.tif__web.png},{DESCSHORT=Screw mounted housing, incl. male contact with M8 bolt termination, Single locking lever},{DESCLONG=Screw mounted housing, incl. male contact with M8 bolt termination, Single locking lever, Material (hood/housing): Polyamide (PA), RAL 3001 (signal red), Degree of protection: IP40, mated condition, IP20, unmated condition (1500 V DC; 1000 V AC)},{MANUTYPEDESC=Han® S-HSI w. MC M8-red},{SUPPLIERALTNO=09 93 001 0102},{MANUNAME=HARTING},{DELTIME=42},{AAB373=Longitudinal strap}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAB408
Design of housing
ⁿ/ₐ
AAC108
Degree of protection (IP), mounted
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAM489
shackle position
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS459
Corrosion resistance
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA097
color of housing
ⁿ/ₐ
BAA351
color
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
AAB515
seal present
ⁿ/ₐ
BAD388
Flap cover present
ⁿ/ₐ
BAG410
UV-resistant
ⁿ/ₐ
HARTING 09930010102
09930010102
Screw mounted housing, in...
Screw mounted housing, in...
Han® S-HSI w. MC M8-red
09 93 001 0102
HARTING
42
Longitudinal strap
Screw mounted housing
IP40, mated condition, IP...
-40
125
Subsection
Han® S-HSI w. MC M8-red
Han® S
EN 60664-1
Han® S
Screw mounted housing, in...
Screw mounted housing, in...
red
RAL 3001 (signal red)
0
V0
Polyamide (PA), Plastic
1
1
85389099
CN
No
No
No
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Han® S-HSI w. MC M8-red
HARTING
14.04.2022
Show more
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表