Han TC250 female contact 70mm²
HARTING
Industrial connectors Han®
Contacts
Electrical contacts
Powered by
CAD模型選擇
{harting_qs/6/14/235/1654.prj},{NB=09110006229},{MANUID=09110006229},{AAB202=22},{AAB785=70},{AAS465=500},{BAA039=125},{BAB392=0},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85359000},{PREVIEW=../../../_pool_/41/e7/09_11_000_6227_cmyk01.tif__web.png},{DESCSHORT=Crimp contact, Operating current: ≤250 A, Female, Copper alloy, Silver plated, Conductor cross-section: 70 mm²},{DESCLONG=Crimp contact, Operating current: ≤250 A, Female, Copper alloy, Silver plated, Conductor cross-section: 70 mm²},{MANUTYPEDESC=Han TC250 female contact 70mm²},{SUPPLIERALTNO=09 11 000 6229},{MANUNAME=HARTING},{DELTIME=45},{AAB754=Socket},{AAC202=Silver},{AAC207=Other copper alloys},{AAO057=Han TC250 female contact 70mm², TC 250},{AAO742=TC 250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB202
Insulation stripped length
[mm]
AAB754
Contact design
ⁿ/ₐ
AAB785
max. connectable conductor cross-section
[mm²]
AAC202
Material of the contact coat
ⁿ/ₐ
AAC207
Material of the contact
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS464
Contact type
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA039
max. operating ambient temperature
[°C]
BAB392
certificate/approval
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09110006229
09110006229
Crimp contact, Operating ...
Crimp contact, Operating ...
Han TC250 female contact ...
09 11 000 6229
HARTING
45
22
Socket
70
Silver
Other copper alloys
Han TC250 female contact ...
TC 250
EN 60664-1
turned
500
Crimp contact, Operating ...
Crimp contact, Operating ...
125
0
1
1
85359000
RO
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表