Han E Coax female
HARTING
Industrial connectors Han®
Inserts
Data transmission
Powered by
CAD模型選擇
{harting_qs/6/12/200/2438.prj},{NB=09150013123},{MANUID=09150013123},{AAB499=0.8},{AAB789=4},{AAB940=0.14},{AAC820=-40},{AAC821=85},{AAF726=16},{AAS465=500},{AAT080=1},{BAA295=3},{BAB392=0},{BAC676=4},{BAC739=0.14},{BAH005=50},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/54/61/09_15_001_3123_cmyk01.tif__web.png},{DESCSHORT=Crimp termination, Female, Contacts: 1, + shielding, Conductor cross-section: 0.14 ... 4 mm², Rated current: 16 A},{DESCLONG=Crimp termination, Female, Contacts: 1, + shielding, Conductor cross-section: 0.14 ... 4 mm², Rated current: 16 A, Polycarbonate (PC), RAL 7032 (pebble grey)},{MANUTYPEDESC=Han E Coax female},{SUPPLIERALTNO=09 15 001 3123},{MANUNAME=HARTING}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB499
Rated surge voltage
[kV]
AAB754
Contact design
ⁿ/ₐ
AAB755
Contact insert without contact
ⁿ/ₐ
AAB789
max. connectable conductor cross-section multiple wire
[mm²]
AAB940
min. connectable conductor cross-section multiple wire
[mm²]
AAC036
wire protection present
ⁿ/ₐ
AAC103
screen connection present
ⁿ/ₐ
AAC820
Min. operating temperature
[°C]
AAC821
Max. operating temperature
[°C]
AAF726
rated current
[A]
AAM483
material of contact insert
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAS468
Contact type
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAA295
Degree of soiling
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC140
Combustibility class
ⁿ/ₐ
BAC676
Max. line cross section, flexible
[mm²]
BAC739
Min. line cross section, flexible
[mm²]
BAH005
rated voltage
[V]
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09150013123
09150013123
Crimp termination, Female...
Crimp termination, Female...
Han E Coax female
09 15 001 3123
HARTING
84
0.8
Socket
Yes
4
0.14
No
Yes
-40
85
16
Plastic
Han E Coax female
Han® E Coax
EN 60664-1
500
Crimp termination
1
Crimp termination, Female...
Crimp termination, Female...
3
0
V0
4
0.14
50
1
1
85389099
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表