9p ANG LP M PL2 M3 SL Reel 160 pcs
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector Standard
Powered by
CAD模型選擇
{harting_qs/1/17/96/7938.prj},{NB=09551666819741},{MANUID=09551666819741},{AAT080=9},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85366990},{PREVIEW=../../../_pool_/72/a2/6509553666816.tif__web.png},{DESCSHORT=Connector, Low-profile, Reflow soldering termination (SMT), Rated current: 5 A, Male, Size: D-Sub 1},{DESCLONG=Connector, Low-profile, Reflow soldering termination (SMT), Rated current: 5 A, Male, Size: D-Sub 1, Liquid crystal polymer (LCP), Steel, nickel plated, Zamac, Contacts: 9, Copper alloy},{MANUTYPEDESC=9p ANG LP M PL2_M3 SL_Reel_160 pcs},{SUPPLIERALTNO=09 55 166 6819 741},{MANUNAME=HARTING},{DELTIME=42},{AAO742=D-Sub},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=312},{AAO676=09 55 166 6819 741},{ORDERUNIT=RL}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09551666819741
09551666819741
Connector, Low-profile, R...
Connector, Low-profile, R...
9p ANG LP M PL2_M3 SL_Ree...
09 55 166 6819 741
HARTING
42
D-Sub
9
1
1
85366990
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表