DSUB FE CR KON AWG20-24 AFS2 EINZ
HARTING
Interface connectors
D-Sub Subminiature D connectors
Contacts
Powered by
CAD模型選擇
{harting_qs/1/17/339/9488.prj},{NB=09670008278},{MANUID=09670008278},{AAB785=0.52},{AAB935=0.25},{AAS465=250},{BAB392=0},{QUANTITYMIN=500},{QUANTITYINT=500},{CTN=85366990},{PREVIEW=../../../_pool_/ae/3b/0967000x1xx.tif__web.png},{DESCSHORT=Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20},{DESCLONG=Crimp contact, Female, Copper alloy, Conductor cross-section: 0.25 ... 0.52 mm², AWG 24 ... AWG 20},{MANUTYPEDESC=DSUB FE CR KON AWG20-24 AFS2 EINZ},{SUPPLIERALTNO=09 67 000 8278},{MANUNAME=HARTING},{DELTIME=21},{AAB754=Socket},{AAC207=Other copper alloys},{AAO057=DSUB FE CR KON AWG20-24 AFS2 EINZ, D-Sub},{AAO742=D-Sub},{AAS464=Punched}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB754
Contact design
ⁿ/ₐ
AAB785
max. connectable conductor cross-section
[mm²]
AAB935
min. connectable conductor cross-section
[mm²]
AAC207
Material of the contact
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAS464
Contact type
ⁿ/ₐ
AAS465
Insertion cycles, min.
ⁿ/ₐ
AAU734
Manufacturer product description
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09670008278
09670008278
Crimp contact, Female, Co...
Crimp contact, Female, Co...
DSUB FE CR KON AWG20-24 A...
09 67 000 8278
HARTING
21
Socket
0.52
0.25
Other copper alloys
DSUB FE CR KON AWG20-24 A...
D-Sub
Punched
250
Crimp contact, Female, Co...
Crimp contact, Female, Co...
0
500
500
85366990
DE
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表