D SUB HD MA RA 15P PL3 4-40 SCREW LOCK
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector High Density
Powered by
CAD模型選擇
{harting_qs/1/17/241/8189.prj},{NB=09561627813},{MANUID=09561627813},{AAT080=15},{QUANTITYMIN=100},{QUANTITYINT=100},{CTN=85366990},{PREVIEW=../../../_pool_/59/09/b50956362x813.tif__web.png},{DESCSHORT=Connector, Wave soldering termination, Rated current: 2 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated},{DESCLONG=Connector, Wave soldering termination, Rated current: 2 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled (PBTP), Steel, nickel plated, Contacts: 15, Copper alloy},{MANUTYPEDESC=D SUB HD MA RA 15P PL3_4-40 SCREW LOCK},{SUPPLIERALTNO=09 56 162 7813},{MANUNAME=HARTING},{DELTIME=7},{AAO742=D-Sub},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=312}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09561627813
09561627813
Connector, Wave soldering...
Connector, Wave soldering...
D SUB HD MA RA 15P PL3_4...
09 56 162 7813
HARTING
7
D-Sub
15
100
100
85366990
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表