D SUB IP 67 9 POLE ANGLED
HARTING
Interface connectors
D-Sub Subminiature D connectors
Connector IP67
Powered by
CAD模型選擇
{harting_qs/1/17/181/10075.prj},{NB=09675097658},{MANUID=09675097658},{AAT080=9},{QUANTITYMIN=50},{QUANTITYINT=50},{CTN=85366990},{PREVIEW=../../../_pool_/64/53/0967509x658.tif__web.png},{DESCSHORT=Connector, With rear plastic mounting plate, Wave soldering termination, Rated current: 5 A, Male, Size: D-Sub 1},{DESCLONG=Connector, With rear plastic mounting plate, Wave soldering termination, Rated current: 5 A, Male, Size: D-Sub 1, Thermoplastic resin, glass-fibre filled, Brass, tin plated, Contacts: 9, With grounding pin, Copper alloy, Noble metal over Ni},{MANUTYPEDESC=D SUB IP 67_ 9 POLE ANGLED},{SUPPLIERALTNO=09 67 509 7658},{MANUNAME=HARTING},{DELTIME=42},{AAO742=D-Sub},{COO=CZ},{DEEPLINK=Deeplink}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAT080
Pole number
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09675097658
09675097658
Connector, With rear plas...
Connector, With rear plas...
D SUB IP 67_ 9 POLE ANGLE...
09 67 509 7658
HARTING
42
D-Sub
9
50
50
85366990
CZ
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表