您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
DSUB IDC HOOD 25P GREY
HARTING
Interface connectors
D-Sub Subminiature D connectors
Hoods/Housings
Powered by
CAD模型選擇
{harting_qs/1/17/155/9754.prj},{NB=09670250571},{MANUID=09670250571},{QUANTITYMIN=40},{QUANTITYINT=40},{CTN=85389099},{PREVIEW=../../../_pool_/bc/66/f209670090571.tif__web.png},{DESCSHORT=Shell housing, Size: D-Sub 3, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)},{DESCLONG=Shell housing, Size: D-Sub 3, for knurled screws, Side entry, 1x, Material (hood/housing): Thermoplastic, RAL 7032 (pebble grey)},{MANUTYPEDESC=DSUB IDC HOOD 25P GREY},{SUPPLIERALTNO=09 67 025 0571},{MANUNAME=HARTING},{DELTIME=42},{AAB373=Screw},{AAO742=D-Sub},{AAW338=DSUB IDC HOOD 25P GREY},{BAB664=Plastic},{COO=CN},{DEEPLINK=Deeplink},{ERPGRSUPPLIER=371},{AAO676=09 67 025 0571},{ORDERUNIT=C62}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 09670250571
09670250571
Shell housing, Size: D-Su...
Shell housing, Size: D-Su...
DSUB IDC HOOD 25P GREY
09 67 025 0571
HARTING
42
Screw
D-Sub
DSUB IDC HOOD 25P GREY
Plastic
40
40
85389099
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
747548-8
TE Connectivity
28.05.2020
1652208 - VS-25-SET-EMV
PHOENIX CONTACT
07.12.2023
DSUB HD MA RA 44P S4 4-40 SCREW & B-LOCK
HARTING
01.09.2021
Han 3A-HBM-SL
HARTING
14.04.2022
DSUB IDC HOOD 25P GREY TINSCR
HARTING
01.09.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表