InduCom 9p S40°-entry hexscrew M3
HARTING
Interface connectors
D-Sub Subminiature D connectors
Hoods/Housings
Powered by
CAD模型選擇
{harting_qs/1/17/155/18171.prj},{NB=61030011013},{MANUID=61030011013},{QUANTITYMIN=10},{QUANTITYINT=1},{CTN=85389099},{PREVIEW=../../../_pool_/45/19/6103001x015.tif__web.png},{DESCSHORT=Shell housing, With internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread M3, 40° side entry, 1x},{DESCLONG=Shell housing, With internal earth, Size: D-Sub 1, Hexagonal screw with captive washer, Thread M3, 40° side entry, 1x, Material (hood/housing): Zinc die-cast, Degree of protection: IP30},{MANUTYPEDESC=InduCom 9p S40°-entry hexscrew M3},{SUPPLIERALTNO=61 03 001 1013},{MANUNAME=HARTING},{DELTIME=28},{AAB373=Screw},{AAM327=Yes},{AAO742=D-Sub InduCom},{AAW338=InduCom 9p S40°-entry hexscrew M3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
SUPPLIERALTNO
Alternative product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
AAB373
Type of interlock
ⁿ/ₐ
AAM327
two piece
ⁿ/ₐ
AAO742
Brand
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
BAB664
material
ⁿ/ₐ
BAG641
splitable
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
HARTING 61030011013
61030011013
Shell housing, With inter...
Shell housing, With inter...
InduCom 9p S40°-entry hex...
61 03 001 1013
HARTING
28
Screw
Yes
D-Sub InduCom
InduCom 9p S40°-entry hex...
Zink print cast
Yes
10
1
85389099
CN
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
D-Sub crimp 9-pole male assembly
HARTING
14.04.2022
D-Sub crimp 9-pole female assembly
HARTING
14.04.2022
Inducom Crimp ferrule 8,5 - 9,5mm
HARTING
14.04.2022
Crimp flange for Hood 9-37P 8,0-9,0mm
HARTING
14.04.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表