目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HHCL - Long Arm Hook Clamps
Harcourt
Workholding
Strap & Hook Clamps
Long Arm Hook Clamps
Powered by
CAD模型選擇
{harcourt/workholding/strap_and_hook_clamps/long_arm_hook_clamps/hhcl_asmtab.prj},{NB=HHCL-5},{ON=HHCL-5},{SHCS=5/16-18 x 2.00},{A=1.000},{B=0.7500},{C=2.31250000},{D=0.90625000},{E=0.87500000},{F=1.43750000},{X=0.93750000},{Y=0.93750000},{MCF=2200},{PPATH=hhcl_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
ON
Ordering Number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
FIN
Finish
ⁿ/ₐ
SHCS
Socket Head Cap Screw
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
X
[Inch]
Y
[Inch]
MCF
Maximum Clamping Force
[lbs]
HHCL-5
HHCL-5
4135 Hardened Steel
Black Oxide
5/16-18 x 2.00
1.000
0.7500
2 5/16
29/32
7/8
1 7/16
15/16
15/16
2200
HHCL-8
HHCL-8
4135 Hardened Steel
Black Oxide
1/2-13 x 3.00
2.000
1.0000
3 1/2
1 17/32
1 1/4
2 1/2
1 9/16
1
2700
HHCL-10
HHCL-10
4135 Hardened Steel
Black Oxide
5/8-11 x 3.25
2.000
1.2500
3 7/8
1 17/32
1 7/16
2 7/8
1 9/16
1
3700
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表